Changes to Section 7: MCBs and MCCBs
|
Printed Book Page Number(s) |
Current PDF Page Number(s) |
Topic(s) |
Reason for Change |
Specific Change Made |
Change Date |
|---|---|---|---|---|---|
|
7-5 |
7-5 |
Revision |
Revised information for Multi 9 Circuit Breaker |
Jun-2017 |
|
|
7-6 |
7-6 |
Revision |
Removed "(2P, 3P) from HACR row title under Special Ratings |
Mar-2016 |
|
|
7-6 |
7-6 |
Revision |
Removed “Coming Soon” under B-frame image |
Sept 2016 |
|
|
7-13 |
7-13 |
Correction |
Corrected image for 1P QO-DF Pigtail |
Mar-2016 |
|
|
7-17 |
N/A |
Multi 9 Mounting Bases |
Removed |
Multi 9 Mounting Bases topic removed from Digest |
Jun-2017 |
|
7-24 |
N/A |
Multi 9 Circuit C60 UL 489 Listed 24 V Miniature Circuit Breakers |
Removed |
Topic replaced with C60BP and C60BPR |
Jun-2017 |
|
N/A |
7-24 |
New |
New Multi 9 Circuit Breaker Line - Multi 9 C60BP and Multi 9 C60BPR Miniature Circuit Breakers replaces UL489 C60. New images, description, and selection table. |
Jun-2017 |
|
|
7-25 |
N/A |
Multi 9 C60 UL 489 Listed 480V Miniature Circuit Breakers |
Removed |
Topic replaced with Multi 9 C60SP Miniature Circuit Breakers |
Jun-2017 |
|
N/A |
7-25 |
New |
New Multi 9 C60SP Miniature Circuit Breakers. New images, description, and selection table. |
Jun-2017 |
|
|
7-25 |
N/A |
Multi 9 C60 UL 489A Listed MCBs for DC Telecommunication Applications |
Removed |
Topic replaced with Multi 9 C60H-DC |
Jun-2017 |
|
N/A |
7-25 |
New |
Added new topic for Multi 9 C60H-DC - New images, description and selection table. |
Jun-2017 |
|
|
7-26 |
N/A |
Multi 9 C60H-DC UL 1077 Recognized Supplementary Protectors (250 and 500 Vdc) |
Removed |
Removed topic for Multi 9 C60-DC UL 1077 |
Jun-2017 |
|
7-26 |
N/A |
Multi 9 UL 1053 Listed GFP Ground Fault Protectors |
Removed |
Removed topic for Multi 9 UL1053 GFP - Replaced with Multi 9 GFP Ground Fault Protectors |
Jun-2017 |
|
N/A |
7-26 |
New |
New Multi 9 GFP Ground Fault Protectors - New images, description and selection table. |
||
|
7-27 |
N/A |
UL 1077 Multi 9 C60 Miniature Circuit Breakers |
Removed |
Removed |
|
|
N/A |
7-27 |
New |
New topic and selection table for C60BP |
Jun-2017 |
|
|
N/A |
7-27 |
New |
New topic and selection table for C60SP |
Jun-2017 |
|
|
7-29 |
7-29 |
Revision |
Significant Revision to topic with many new part numbers for Multi 9 C60 electrical and mechanical accessories. |
Jun-2017 |
|
|
7-29 |
7-30 |
Correction |
Table 7.48, K Interrupting Rating for 240 Vac is 100 kA (was shown as 65 kA) |
Jun-2016 |
|
|
7-29 |
7-30 |
Revision |
Removed “coming Soon” under B-frame image |
Sept 2016 |
|
|
7-30 |
7-31 |
Correction |
1.) First three "Hold" values in table "PowerPact B-Frame 125 A Magnetic Trip Values" changed from 400 A to 300 A. 2.) The title of the second table in this topic was changed to "PowerPact B-Frame Circuit Breaker 125 A Thermal-Magnetic Unit with EverLink Control Wire Tap—Mount Circuit Breakers, 600Y/347 Vac" |
Mar-2016 |
|
|
Addition |
New table titled: “B-Frame Lug Options” |
Jun-2016 |
|||
|
Correction |
Renamed selection table to: PowerPact B-frame 125 A Thermal-Magnetic Circuit Breakers (600Y/347 Vac) with EverLink Lugs. |
Jun-2016 |
|||
|
Reordered Tables & Corrections |
Re-ordered tables. Selection table is now first on page. Multiple new hold and trip values for B-frame 125 A Magnetic Trip Values table: 15A-45A 400A & 600A; 50A 480A & 720A; 60- 70A 640 & 960A; 80A 800 & 1200A; 90-125A 1000 & 1500A. |
Jun-2016 |
|||
|
7-30 |
7-31 |
Revision |
Removed “Coming Soon” watermark over table |
Sept-2016 |
|
|
Correction |
In Table “B-Frame Termination Options” table, change to “L = EverLink Lugs both ends: |
Sept-2016 |
|||
|
Correction |
removed text in the shaded heading for the table titled “B-Frame Lug Options”. The text that was removed read "(3rd Character must be L)" |
Sept-2016 |
|||
|
7-31 |
7-32 |
Correction |
Footnote [19-PDF], [10-HTML] added to 6.2A trip unit in third column of the following two tables: Table 7.58: “H-Frame 150 A and J-Frame 250 A Electronic Trip UL Current-Limiting Standard (80% Rated) Circuit Breakers (600 Vac) With Factory Sealed Trip Unit Suitable for Reverse Connection”. Table 7.59 “H-Frame 150 A and J-Frame 250 A Electronic Trip UL Current-Limiting 100% Rated Circuit Breakers (600 Vac) With Factory Sealed Trip Unit Suitable for Reverse Connection.” Footnote reads: "3P circuit breakers with this trip unit can be used for 2P applications in order to have ground fault protection. Additional metering capabilities will not work properly on the unconnected phase." |
Mar-2016 |
|
|
Addition |
Added new footnote to both tables in third column for Micrologic Standard LSI Trip Unit. Footnote reads: “Fixed ST & LT delays”. |
Jun-2016 |
|||
|
7-35 |
7-36 |
Footnote Numbering Adjustment |
Footnotes for Q-frame increased by 2. No changes to content. |
Mar-2016 |
|
|
7-36 |
7-37 |
Correction |
Footnote [30-PDF] added to 3P 6.3E trip unit in 3rd column of the following two tables. Table 7.65 “L-Frame 600 A Standard (80%) UL Current-Limiting Circuit Breakers with Lugs and Factory-Sealed Electronic Trip Units Suitable for Reverse Connection.” Table 7.66 “L-Frame 600 A 100% Rated UL Current-Limiting Circuit Breakers with Lugs and Factory-Sealed Electronic Trip Units Suitable for Reverse Connection.” Footnote reads: "3P circuit breakers with this trip unit can be used for 2P applications in order to have ground fault protection. Additional metering capabilities will not work properly on the unconnected phase." |
Mar-2016 |
|
|
Addition |
Added new footnote to first three tables in third column for Micrologic Standard LSI Trip Unit. Footnote reads: “Fixed ST & LT delays”. |
Jun-2016 |
|||
|
7-36 and 7-37 |
7-37 and 7-38 |
PDF page adjustment |
Table 7.68 “Interrupting Ratings” moved from Page 7-36 to page page 7-37 - no content changes. |
Mar-2016 |
|
|
7-37 through 7-40 |
7-38 through 7-41 |
Footnote Numbering Adjustment |
Footnotes on pages 7-37, 7-38, 7-39, and 7-40 are increased by 2. No content changes. |
Mar-2016 |
|
|
7-49 |
7-50 |
Revision |
Table 7.95 "DC Molded Case Circuit Breakers: Corrected multiple part numbers and "Removed "Coming Soon" watermark. |
Mar-2016 |
|
|
Correction |
Table 7.95 DC Molded Case Circuit Breakers: Corrected multiple part numbers. HGL numbers corrected to end with D87 (was D81). |
Jun-2016 |
|||
|
Correction |
Table “DC Molded Case Circuit Breakes”. Corrected part number from LGL36035D29 to LGL37035D29. |
Jan-2017 |
|||
|
7-51 through 7-56 |
Supp 11-7 |
Moved |
Photovoltaic circuit breakers are no longer for sale - moved to Supplemental and Obsolescence Digest section 11. |
Jun-2016 |
|
|
7-59 |
7-54 |
Revision |
Table 7.102: "Electrical Accessories": Removed footnote [1-PDF] from first five part numbers under the Field Installable Cat. No. column. |
Mar-2016 |
|
|
7-59 |
7-54 |
Footnote Numbering adjustment |
Numbering for all footnotes for in the “PowerPact Accessories” topic have been reduced by 1. |
Mar-2016 |
|
|
7-61 |
7-56 |
Correction |
Added missing part number for field installable CNOMO conversions accessory for H- and J-frame. |
Jun-2016 |
|
|
7-62 |
7-57 |
Correction |
Corrected part number/link for field installable mechanical interlock: LV426909 |
Aug-2018 |
|
|
7-64 |
7-59 |
Correction |
Table titled "Mechanical Lug Kits for B-Frame Circuit Breakers": Corrected first four part numbers under Field-installable Cat. No. column. |
Mar-2016 |
|
|
Addition |
Added footnote to table titled: Mechanical Lug kits for L-Frame Circuit Breakers. Foot note reads: “Lug kits for Legacy L-frame circuit breakers can be found in Supplemental Digest Section 11 (i.e. LA, LH circuit breakers.” |
Jun-2016 |
|||
|
Addition |
Added “PK” in the optional column in table “Mechanical Lug Kits for M-, P-, and R-Frame Circuit Breakers |
Feb-2017 |
|||
|
Correction |
Corrected part numbers/links for several B-Frame lugs. LV426967, LV426966, LV426964, LV426965, LV426972 |
Aug-2018 |
|||
|
7-65 |
7-60 |
Correction |
Table 7.114 “Compression Lug Kits for PowerPact Circuit Breakers”; Corrected YA2500R7 maximum lugs per terminal to 8. |
Mar-2016 |
|
|
Corrections |
Table for Compression Lug Kits for PowerPact: Table sub-section M-Frame, P-Frame, R-Frame. Multiple corrections to Max. Lugs per terminal column and Quantity per kit column. |
Aug-2018 |
|||
|
7-66 |
7-61 |
Correction |
Title correction: Power Distribution Connectors for B-frame, H-frame, J-frame, and L-frame Circuit Breakers |
Jun-2016 |
|
|
7-67 |
7-62 |
Updates |
Table for Terminal Pad Kits for R-Frame Circuit Breakers: Table format updates and multiple footnotes added to table. |
Aug-2018 |
|
|
7-69 |
7-64 |
Addition |
New footnote associated with Micrologic Trip Units heading. New footnote reads “See Supplemental Digest, Section 3 for circuit breaker with field interchangeable trip units.” |
Jun-2016 |
|
|
7-72 |
7-66 |
Update |
Updated footnote 12 to read: Alarm history is available through the trip unit display and communications. Local indication of an alarm requires an M2C or M6C Programmable Contact Module. |
Feb-2017 |
|
|
Updated table 7.131 so that footnote12 applies to both Ground-Fault Alarm (No Trip) and Ground-Fault Alarm and Trip. |
Feb-2017 |
||||
|
7-75 |
7-70 |
Revisions |
Updated images shown on page. Multiple updates to Trip Unit Accessories table including new catalog numbers LV434000, LV434001, and LV434002, and others. |
Mar-2018 |
|
|
7-80 |
7-75 |
Correction |
Table 7.151 "PowerPact B-, H-, J-, and L-Frame Circuit Breakers" Corrected B dimension for B-frame 2-pole. |
Mar-2016 |