Feature summary
Parameter | EM1220H | EM1250H | DM6220H |
---|---|---|---|
Accuracy Class for Wh |
Class 1 Class 0.5 |
Class 1 |
Class 1 |
Accuracy Class for VARh |
± 2% |
± 2% |
– |
Accuracy Class for VAh |
± 0.5% |
± 1% |
– |
Sampling rate per cycle | 32 | 32 | 32 |
Current:
|
ü |
– |
ü |
Voltage:
|
ü |
– |
ü |
Power Factor
|
True PF |
True PF |
True PF |
Frequency | ü | ü | ü |
Power | ü | ü | – |
Energy |
ü | ü | – |
3 Phase unbalance |
Current Voltage |
– – |
Current Voltage |
Meter On hours Load Run hours Power Interruptions |
ü | ü | ü |
Phase angle
|
ü |
– |
ü |
Communication |
RS-485 Modbus RTU |
RS-485 Modbus RTU |
RS-485 Modbus RTU |
Revolutions per minute (RPM) |
ü | – | ü |
Load percentage | ü | – | ü |