EIO0000004293.03

面板开孔尺寸

根据面板开孔尺寸,在面板上开出一个安装孔。

型号名称

A

B

C

HMIET6400/HMIET6401

190 mm (+1/-0 mm)
(7.45 in [+0.04/-0 in])

135 mm (+1/-0 mm)
(5.31 in [+0.04/-0 in])

1.6...5 mm (0.06...0.2 in)

HMIET6500/HMIET6501

255 mm (+1/-0 mm)
(10.04 in [+0.04/-0 in])

185 mm (+1/-0 mm)
(7.28 in [+0.04/-0 in])

1.6...5 mm (0.06...0.2 in)

HMIET6600

295 mm (+1/-0 mm)
(11.61 in [+0.04/-0 in])

217 mm (+1/-0 mm)
(8.54 in [+0.04/-0 in])

1.6...5 mm (0.06...0.2 in)

HMIET6700

394 mm (+1/-0 mm)
(15.51 in [+0.04/-0 in])

250 mm (+1/-0 mm)
(9.84 in [+0.04/-0 in])

1.6...5 mm (0.06...0.2 in)
反馈
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.