EIO0000004266.03

Display Specifications

HMIET6400, HMIET6401, HMIET6500 and HMIET6501

  HMIET6400
HMIET6401
HMIET6500
HMIET6501
Display type TFT Color LCD
Display size 7" Wide 10.1" Wide
Resolution 800 x 480 pixels 1,024 x 600 pixels
Effective display area (W x H) 154.08 x 85.92 mm
(6.07 x 3.38 in)
222.72 x 125.28 mm
(8.77 x 4.93 in)
Display colors 16 million colors
For details about display colors, refer to the manual of your screen editing software.
Backlight White LED (Not replaceable. Please contact your local distributor.)
Backlight service life 50,000 hours or more (continuous operation at 25 °C [77 °F] before backlight brightness decreases to 25%)
Brightness control 16 levels (Adjusted with touch panel or software)

HMIET6600 and HMIET6700

  HMIET6600 HMIET6700
Display type TFT Color LCD
Display size 12.1" Wide 15.6" Wide
Resolution 1,280 x 800 pixels 1,366 x 768 pixels
Effective display area (W x H) 261.12 x 163.2 mm
(10.28 x 6.43 in)
344.23 x 193.54 mm
(13.55 x 7.62 in)
Display colors 16 million colors
For details about display colors, refer to the manual of your screen editing software.
Backlight White LED (Not replaceable. Please contact your local distributor.)
Backlight service life 50,000 hours or more (continuous operation at 25 °C [77 °F] before backlight brightness decreases to 25%)
Brightness control 16 levels (Adjusted with touch panel or software)
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.