EIO0000004266.03

Electrical Specifications

Rated input voltage 24 Vdc
Input voltage limits 19.2...28.8 Vdc
Voltage dip/short interruption immunity 5 ms or less (at rated input voltage)
Power consumption HMIET6400/HMIET6401: 9 W
HMIET6500/HMIET6501: 11 W
HMIET6600: 14 W
HMIET6700: 18.5 W
In-rush current 30 A or less
Noise immunity Noise voltage: 1,000 Vp-p
Pulse duration: 1 μs
Rise time: 1 ns (via noise simulator)
Dielectric strength 1,000 Vac for 1 minute (between power terminal and FG terminal)
Insulation resistance 500 Vdc, 10 MΩ or more (between power terminal and FG terminals)
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.