EIO0000004266.03

Specifications of Each Interface

NOTE: HMIET6401 and HMIET6501 have neither Ethernet nor USB (Type-A) interfaces.
Serial interface COM1
Asynchronous transmission RS-232C
Data length 7 or 8 bits
Stop bit 1 or 2 bits
Parity None, odd, or even
Data transmission speed 2,400...115,200 bps
Connector D-Sub 9 pin (plug)
Serial interface COM2
Asynchronous transmission RS-422/485
Data length 7 or 8 bits
Stop bit 1 or 2 bits
Parity None, odd, or even
Data transmission speed 2,400...115,200 bps
Connector D-Sub 9 pin (plug)
USB (Type-A) interface
Connector USB 2.0 (Type-A) x 1
Power supply voltage 5 Vdc ±5%
Maximum current supplied 500 mA
Maximum transmission distance 3 m (9.84 ft) at 1.5/12/480 Mbps
USB (micro-B) interface
Connector USB 2.0 (micro-B) x 1
Maximum transmission distance 3 m (9.84 ft) at 1.5/12/480 Mbps
Ethernet interface
Standard IEEE802.3i/IEEE802.3u, 10BASE-T/100BASE-TX
Connector Modular jack (RJ-45) x 1
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.