EIO0000004266.03

Part Numbers

Part Number List

Series

Part name

Part number

Easy Harmony ET6

HMIET6400

HMIET6400

HMIET6401

HMIET6401

HMIET6500

HMIET6500

HMIET6501

HMIET6501

HMIET6600

HMIET6600

HMIET6700

HMIET6700

NOTE: All part numbers may be followed by any letter or number.

Part Number Configuration

The following describes the configuration of model numbers.

Digit position

1

2

3

4

5

6

7

8

9

HMI

(model)

(series)

(size)

(type)

ET

6

4: 7" Wide
5: 10" Wide
6: 12" Wide
7: 15" Wide

00: Standard
01: SIO (no Ethernet port)

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.