990-91077K-001

Efficiency – 3:1 UPSs

Efficiency in Normal Mode

The values are at a 400 V, 50 Hz load.

  10 kVA 15 kVA 20 kVA 30 kVA
25% load

94.2

94.2

94.6

95.1

50% load

95.2

95.0

95.5

95.6

75% load

94.9

94.8

95.3

95.2

100% load

94.4

94.4

95.0

94.7

Efficiency in ECO Mode

  10 kVA 15 kVA 20 kVA 30 kVA
25% load

94.0

94.9

95.2

96.4

50% load

96.2

96.7

97.4

98.0

75% load

97.3

97.6

98.0

98.5

100% load

97.8

98.1

98.4

98.7

Efficiency in Battery Mode

  10 kVA 15 kVA 20 kVA 30 kVA
25% load

94.0

93.3

94.5

94.7

50% load

94.9

94.6

95.2

95.4

75% load

94.7

94.5

95.2

95.2

100% load

94.3

94.0

94.9

94.6

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.