990-91077K-001

Efficiency – 3:3 UPSs

Efficiency in Normal Mode

The values are at a 208 V, 60 Hz load.

  10 kVA 15 kVA 20 kVA
25% load 90.7 92.8 93.1
50% load 92.1 92.9 93.5
75% load 91.9 92.0 92.7
100% load 91.6 91.1 92.1

Efficiency in ECO Mode

  10 kVA 15 kVA 20 kVA
25% load 96.5 96.1 96.5
50% load 97.5 97.3 97.5
75% load 97.8 97.4 98.6
100% load 98.0 97.7 98.0

Efficiency in Battery Mode

  10 kVA 15 kVA 20 kVA
25% load 90.4 92.4 92.6
50% load 91.8 93.3 93.4
75% load 92.0 92.8 93.0
100% load 91.8 91.8 92.5
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.