990-91077K-001

Model List

400 V UPSs

3:3 UPS for External Batteries 3:1 UPS for External Batteries
  • Easy UPS 3S 10 kVA 400 V 3:3 UPS for external batteries (E3SUPS10KH)

  • Easy UPS 3S 15 kVA 400 V 3:3 UPS for external batteries (E3SUPS15KH)

  • Easy UPS 3S 20 kVA 400 V 3:3 UPS for external batteries (E3SUPS20KH)

  • Easy UPS 3S 30 kVA 400 V 3:3 UPS for external batteries (E3SUPS30KH)

  • Easy UPS 3S 40 kVA 400 V 3:3 UPS for external batteries (E3SUPS40KH)

  • Easy UPS 3S 10 kVA 400 V 3:1 UPS for external batteries (E3SUPS10K3I)

  • Easy UPS 3S 15 kVA 400 V 3:1 UPS for external batteries (E3SUPS15K3I)

  • Easy UPS 3S 20 kVA 400 V 3:1 UPS for external batteries (E3SUPS20K3I)

  • Easy UPS 3S 30 kVA 400 V 3:1 UPS for external batteries (E3SUPS30K3I)

3:3 UPS for Internal Batteries 3:1 UPS for Internal Batteries
  • Easy UPS 3S 10 kVA 400 V 3:3 UPS for internal batteries (E3SUPS10KHB) *

  • Easy UPS 3S 15 kVA 400 V 3:3 UPS for internal batteries (E3SUPS15KHB) *

  • Easy UPS 3S 20 kVA 400 V 3:3 UPS for internal batteries (E3SUPS20KHB) *

  • Easy UPS 3S 30 kVA 400 V 3:3 UPS for internal batteries (E3SUPS30KHB) *

  • Easy UPS 3S 40 kVA 400 V 3:3 UPS for internal batteries (E3SUPS40KHB) *

  • Easy UPS 3S 10 kVA 400V 3:3 UPS, 1 internal 7Ah modular battery string, expandable to 3 (E3SUPS10KHB1) *

  • Easy UPS 3S 10 kVA 400V 3:3 UPS, 2 internal 7Ah modular battery strings, expandable to 3 (E3SUPS10KHB2) *

  • Easy UPS 3S 15 kVA 400V 3:3 UPS, 1 internal 7Ah modular battery string, expandable to 3 (E3SUPS15KHB1) *

  • Easy UPS 3S 15 kVA 400V 3:3 UPS, 2 internal 7Ah modular battery strings, expandable to 3 (E3SUPS15KHB2) *

  • Easy UPS 3S 20 kVA 400V 3:3 UPS, 2 internal 7Ah modular battery strings, expandable to 3 (E3SUPS20KHB1) *

  • Easy UPS 3S 20 kVA 400V 3:3 UPS, 3 internal 7Ah modular battery strings (E3SUPS20KHB2) *

  • Easy UPS 3S 30 kVA 400V 3:3 UPS, 2 internal 7Ah modular battery strings, expandable to 4 (E3SUPS30KHB1) *

  • Easy UPS 3S 30 kVA 400V 3:3 UPS, 4 internal 7Ah modular battery strings (E3SUPS30KHB2) *

  • Easy UPS 3S 40 kVA 400V 3:3 UPS, 3 internal 7Ah modular battery strings, expandable to 4 (E3SUPS40KHB1) *

  • Easy UPS 3S 40 kVA 400V 3:3 UPS, 4 internal 7Ah modular battery strings (E3SUPS40KHB2) *

  • Easy UPS 3S 10 kVA 400 V 3:1 UPS for internal batteries (E3SUPS10K3IB) *

  • Easy UPS 3S 15 kVA 400 V 3:1 UPS for internal batteries (E3SUPS15K3IB) *

  • Easy UPS 3S 20 kVA 400 V 3:1 UPS for internal batteries (E3SUPS20K3IB) *

  • Easy UPS 3S 30 kVA 400 V 3:1 UPS for internal batteries (E3SUPS30K3IB) *

  • Easy UPS 3S 10 kVA 400V 3:1 UPS, 1 internal 7Ah modular battery string, expandable to 3 (E3SUPS10K3IB1) *

  • Easy UPS 3S 10 kVA 400V 3:1 UPS, 2 internal 7Ah modular battery strings, expandable to 3 (E3SUPS10K3IB2) *

  • Easy UPS 3S 15 kVA 400V 3:1 UPS, 1 internal 7Ah modular battery string, expandable to 3 (E3SUPS15K3IB1) *

  • Easy UPS 3S 15 kVA 400V 3:1 UPS, 2 internal 7Ah modular battery strings, expandable to 3 (E3SUPS15K3IB2) *

  • Easy UPS 3S 20 kVA 400V 3:1 UPS, 2 internal 7Ah modular battery strings, expandable to 3 (E3SUPS20K3IB1) *

  • Easy UPS 3S 20 kVA 400V 3:1 UPS, 3 internal 7Ah modular battery strings (E3SUPS20K3IB2) *

  • Easy UPS 3S 30 kVA 400V 3:1 UPS, 2 internal 7Ah modular battery strings, expandable to 4 (E3SUPS30K3IB1) *

  • Easy UPS 3S 30 kVA 400V 3:1 UPS, 4 internal 7Ah modular battery strings (E3SUPS30K3IB2) *

208 V UPSs

3:3 UPS  
  • Easy UPS 3S 10 kVA 208 V 3:3 UPS 15 minutes runtime (E3SUPS10KFB1) *

  • Easy UPS 3S 15 kVA 208 V 3:3 UPS 9 minutes runtime (E3SUPS15KFB1) *

  • Easy UPS 3S 20 kVA 208 V 3:3 UPS 10 minutes runtime (E3SUPS20KFB1) *

 
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.