990-91077K-001

Efficiency – 3:3 UPSs

Efficiency in Normal Mode

The values are at a 400 V, 50 Hz load.

  10 kVA 15 kVA 20 kVA 30 kVA 40 kVA
25% load 94.4 94.0 95.0 95.3 95.2
50% load 95.3 95.1 95.8 95.9 95.8
75% load 95.3 95.0 95.8 95.8 95.7
100% load 94.9 94.7 95.5 95.3 95.3

Efficiency in ECO Mode

  10 kVA 15 kVA 20 kVA 30 kVA 40 kVA
25% load 95.1 96.3 97.0 97.9 98.0
50% load 97.3 97.9 98.1 98.6 98.8
75% load 98.0 98.5 98.6 99.0 99.0
100% load 98.4 98.7 98.8 99.1 99.1

Efficiency in Battery Mode

  10 kVA 15 kVA 20 kVA 30 kVA 40 kVA
25% load 94.0 93.3 94.5 94.7 94.7
50% load 94.9 94.6 95.2 95.4 95.2
75% load 94.7 94.5 95.2 95.2 95.1
100% load 94.3 94.0 94.9 94.6 94.6
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.