990-6401C-001

Battery Specifications

  10 kVA 15 kVA 20 kVA 30 kVA 40 kVA
Charging power Programmable from 1% to 15% of UPS capacity. Default is 10%.
Maximum charging power (W) 1500 2250 3000 4500 6000
Nominal battery voltage (20 blocks) (VDC) ± 120
Nominal float voltage (20 blocks) (VDC) ± 136
End of discharge voltage (20 blocks) (≥ 3C) (VDC) ± 96
End of discharge voltage (20 blocks) (≤ 0.05C) (VDC) ± 105
Battery current at full load and nominal battery voltage (20 blocks) (A) 46 68 91 136 182
Battery current at full load and minimum battery voltage (20 blocks) (A) 57 85 114 170 227
Temperature compensation (per cell) Programmable from 0 to 5 mV. Default is 3 mV if the battery temperature is above 25 °C (77 °F).
Ripple current < 5% C20
Battery test Manual/automatic (selectable)
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.