990-6401C-001

UPS Shipping Weights and Dimensions

UPS rating Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
10 kVA 152 (335) 1595 (62.80) 800 (31.50) 1200 (47.24)
15 kVA 165 (364) 1595 (62.80) 800 (31.50) 1200 (47.24)
20 kVA 165 (364) 1595 (62.80) 800 (31.50) 1200 (47.24)
30 kVA 188 (414) 1595 (62.80) 800 (31.50) 1200 (47.24)
40 kVA 220 (485) 1595 (62.80) 800 (31.50) 1200 (47.24)
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.