990-6401C-001

Input Specifications

  10 kVA 15 kVA 20 kVA 30 kVA 40 kVA
Voltage (V) 208 220 208 220 208 220 208 220 208 220
Connections L1, L2, L3, N, G
Input voltage range (V) 176–253
Frequency range (Hz) 40–70
Nominal input current (A) 31 30 46 44 61 58 92 86 120 113
Maximum input current (A) 37 35 54 51 72 69 107 102 143 136
Input current limitation (A) 58 85 114 169 225
Total harmonic distortion (THDI) ≤4% at 100% linear load (symmetrical)
Input power factor ≥0.99 at loads >75%
Maximum short circuit rating 10 kA RMS symmetrical
Protection Built-in backfeed protection and fuses
Ramp-in 30 seconds
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.