990-6401C-001

Environmental

  Operation Storage
Temperature 0 °C to 40 °C (32 °F to 104 °F)* -15 °C to 40 °C (5 °F to 104 °F) for systems with batteries
-25 °C to 55 °C (-13 °F to 131 °F) for systems without batteries
Relative humidity 0–95% non-condensing
Elevation derating according to
IEC 62040–3

Designed for operation in 0-2000 m (0-6600 feet) elevation.

Power derating required from 1000-2000 m:
Up to 1000 m (3300 feet): 1.000
Up to 1500 m (5000 feet): 0.975
Up to 2000 m (6600 feet): 0.950

< 15000 m (50000 feet) above sea level (or in an environment with equivalent air pressure)
Audible noise 10 kVA: ≤65 dBA at full load
15-30 kVA: ≤68 dBA at full load
40 kVA: ≤70 dBA at full load
 
Protection class IP20 (dust filter as standard)
Color RAL 9003
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.