990-6401C-001

Output Specifications

  10 kVA 15 kVA 20 kVA 30 kVA 40 kVA
Voltage (V) 208 220 208 220 208 220 208 220 208 220
Connections L1, L2, L3, N, G
Overload capacity 110% for 60 minutes
125% for 10 minutes
150% for 1 minute
>150% for less than 200 milliseconds
Output voltage regulation ± 1% at symmetrical load
Dynamic load response ± 5% after 20 milliseconds
Output power factor 1.0
Nominal output current (A) 28 26 42 40 56 52 83 79 111 105
Total harmonic distortion (THDU) <1.5% at 100% linear load
<6% at 100% non-linear load
Output frequency (Hz) 50/60 Hz bypass synchronized – 50/60 Hz ± 0.1% free-running
Output performance classification (according to IEC62040–3) VFI-SS-121
Load power factor From 0.7 leading to 0.7 lagging without derating
Load crest factor 2.5:1
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.