990-6401C-001

Bypass Specifications

  10 kVA 15 kVA 20 kVA 30 kVA 40 kVA
Voltage (V) 208 220 208 220 208 220 208 220 208 220
Connections L1, L2, L3, N, G
Overload capacity 110% continuous
125% for 10 minutes
150% for 1 minute
>150% for 300 milliseconds
Minimum bypass voltage (V) 125 132 125 132 125 132 125 132 125 132
Maximum bypass voltage (V) 260 275 260 275 260 275 260 275 260 275
Frequency (Hz) 50 or 60
Frequency range (Hz) ±1, ±3, ±5 (user selectable)
Nominal bypass current (A) 29 28 43 41 57 54 86 81 113 107
Maximum short circuit rating 10 kA RMS symmetrical
Protection Built-in backfeed protection
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.