990-6401C-001

UPS Weights and Dimensions

UPS rating Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
10 kVA 120 (265)* 1400 (55.12) 380 (14.97) 960 (37.80)
15 kVA 132 (291)* 1400 (55.12) 380 (14.97) 960 (37.80)
20 kVA 132 (291)* 1400 (55.12) 380 (14.97) 960 (37.80)
30 kVA 155 (342)* 1400 (55.12) 380 (14.97) 1050 (41.34)
40 kVA 187 (412)* 1400 (55.12) 500 (19.69) 1092 (43.00)
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.