Control Cabinets Technical Data and Parts
Front panel indications |
The front
panel have two LEDs for each webmanager inside:
|
|
Cabinet protection rating | IP 56 | |
Operating condition | Between 0 °C – 60 °C (32 °F – 140 °F) with a maximum humidity of 90% (not condensing) | |
Power consumption | 30 W depending on the number of webmanagers | |
Certification | Depends on part number see respective parts table Control Cabinets Parts (UL, CSA and CE Certified) or Control Cabinets Parts (CE Certified). |
Control Cabinets Parts (UL, CSA and CE Certified)
Part Number | Part Name | Webmanagers Included | Width | Height | Depth | Weight |
---|---|---|---|---|---|---|
950-6528 | BMS CONTROL CABINET 1 406X508X223MM UL | 1 |
406 mm (16 in) |
508 mm (20 in) |
223 mm (9 in) |
17 kg (37.5 lb) |
950-6529 | BMS CONTROL CABINET 2 406X508X223MM UL | 2 |
406 mm (16 in) |
508 mm (20 in) |
223 mm (9 in) |
21 kg (46.3 lb) |
Control Cabinets Parts (CE Certified)
Part Number | Part Name | Webmanagers Included | Width | Height | Depth | Weight |
---|---|---|---|---|---|---|
950-6518 | BMS CONTROL CABINET 1 400X500X210MM | 1 |
400 mm (15.7 in) |
500 mm (19.7 in) |
210 mm (8.27 in) |
17 kg (37.5 lb) |
950-6519 | BMS CONTROL CABINET 2 500X500X210MM | 2 |
500 mm (19.7 in) |
500 mm (19.7 in) |
210 mm (8.27 in) |
21 kg (46.3 lb) |
950-6530 | BMS CONTROL CABINET 3 500X500X210MM | 3 |
500 mm (19.7 in) |
500 mm (19.7 in) |
210 mm (8.27 in) |
23 kg (50.7 lb) |
950-6531 | BMS CONTROL CABINET 4 600X760X210MM | 4 |
600 mm (23.6 in) |
760 mm (29.9 in) |
211 mm (8.31 in) |
39 kg (86 lb) |
950-6532 | BMS CONTROL CABINET 5 760X760X210MM | 5 |
760 mm (29.9 in) |
760 mm (29.9 in) |
212 mm (8.35 in) |
49 kg (108 lb) |
950-6533 | BMS CONTROL CABINET 6 760X760X210MM | 6 |
760 mm (29.9 in) |
760 mm (29.9 in) |
212 mm (8.35 in) |
56 kg (124 lb) |
950-6534 | BMS CONTROL CABINET 7 1000X800X210MM | 7 |
1000 mm (39.4 in) |
760 mm (31.5 in) |
212 mm (8.35 in) |
66 kg (146 lb) |
950-6535 | BMS CONTROL CABINET 8 1000X800X210MM | 8 |
1000 mm (39.4 in) |
760 mm (31.5 in) |
212 mm (8.35 in) |
67 kg (148 lb) |