0000509775_02_en

BC4B Measuring Cables

For module type C40 on 1.2 V - 2 V batteries
Cable cross section 2 x 1.50 mm2 (16 AWG)
Nominal voltage (U0 / U) 300 V / 500 V
Fuses 1000 V / 10 A and 1000 V / 1 A
Temperature range -25 °C – 70 °C (-13 °F – 158 °F)
Certifications UL, CSA and CE

BC4B Parts

Part Number Part Name Lug Type and Size Length
0W49723 BACS H.P.CABLE SET 25CM 2X1.5MM2 RING M5 Ring, M5 25 cm (0.82 ft)
0W49724 BACS H.P.CABLE SET 25CM 2X1.5MM2 RING M6 Ring, M6 25 cm (0.82 ft)
0W49725 BACS H.P.CABLE SET 25CM 2X1.5MM2 RING M8 Ring, M8 25 cm (0.82 ft)
0W49726 BACS H.P.CABLE SET 40CM 2X1.5MM2 RING M5 Ring, M5 40 cm (1.3 ft)
0W49727 BACS H.P.CABLE SET 40CM 2X1.5MM2 RING M6 Ring, M6 40 cm (1.3 ft)
0W49728 BACS H.P.CABLE SET 40CM 2X1.5MM2 RING M8 Ring, M8 40 cm (1.3 ft)
0W49729 BACS H.P.CABLE SET 40CM 2X1.5MM2 RING M12 Ring, M12 40 cm (1.3 ft)
0W49730 BACS H.P.CABLE SET 40CM 2X1.5MM2 RING M10 Ring, M10 40 cm (1.3 ft)
0W49731 BACS H.P.CABLE SET 25CM 2X1.5MM2 FASTON Faston 25 cm (0.82 ft)
0W49732 BACS H.P.CABLE SET 40CM 2X1.5MM2 FASTON Faston 40 cm (1.3 ft)
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.