990-91263A-001

Overview of Installation Kits

Installation Kit 0H-9330

Installation Kit 0H-9332

Part Used in Number of units
M6 x 16 mm screw with washer
803-0686
Interconnect Modular Battery Cabinet 1 and the Adjacent UPS with Internal Batteries and Interconnect the Modular Battery Cabinets. 9
Interconnection bracket
870-31473
3
M6 nut with washer
3360687
Connect the Power Cables for a UPS Rated for Maximum 50 kW or Connect the Power Cables for a UPS Rated over 50 kW. 5
M6 x 20 mm bolt with washer
803-8592
6
Cable ties Connect the Power Cables for a UPS Rated for Maximum 50 kW or Connect the Power Cables for a UPS Rated over 50 kW. 18
Signal cable 0W12680 Connect the Signal Cables. 1
Signal cable 0W76629 1

Optional Seismic Kit GVSOPT002

Part Used in Number of units
M8 x 20 mm bolt with washer Install the Seismic Anchoring (Option) and Final Installation. 12
Rear anchor
870-97772
1
Rear anchoring bracket
870-31131
1
Front anchoring bracket
870-31132
1
Rear connection plate
870-31554
1

Optional Kit GVSOPT030

0H-1743

Only for installation with an adjacent UPS for external batteries.

Part Used in Number of units
Interconnection clamp
870-32370
Interconnect Modular Battery Cabinet 1 and the Adjacent UPS for External Batteries. 3
M6 x 16 mm screw with washer
803-0686A
3
M6 nut with washer
3360687
3
Cable tie
820-0020
30
M8 x 25 mm bolt with washer
803-8595A
Interconnect Modular Battery Cabinet 1 and the Adjacent UPS for External Batteries, and Connect the Power Cables for a UPS Rated for Maximum 50 kW, or Connect the Power Cables for a UPS Rated over 50 kW. 9
M8 nut with washer
803-8007
9
PE cable 0W13065 (for modular battery cabinet 1) 1
DC cable 0W13071 (for modular battery cabinet 1) 1
Cable tie
820-0176A
18
DC cable 0W13066 (for modular battery cabinet 2) Interconnect Modular Battery Cabinet 1 and the Adjacent UPS for External Batteries and Connect the Power Cables for a UPS Rated over 50 kW. 1
DC cable 0W13068 (for modular battery cabinet 3) 1
DC cable 0W13067 (for modular battery cabinet 4) 1
Signal cable 0W13070 Interconnect Modular Battery Cabinet 1 and the Adjacent UPS for External Batteries and Connect the Signal Cables. 1
Signal cable 0W13069 1
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.