Feature summary
| Parameter | GLEM3261 / GLEM3265 | GLEM3251 | GLDM3241 |
|---|---|---|---|
| Accuracy Class for Wh |
Class 1 Class 0.5 |
Class 1 |
– |
| Accuracy Class for VARh |
2.0 |
2.0 |
– |
| Accuracy Class for VAh |
± 1% ± 0.5% |
± 1% ± 0.5% |
– |
| Sampling rate per cycle | 32 | 32 | 32 |
Current:
|
ü | ü | ü |
Voltage:
|
ü | ü | ü |
Power Factor
|
True PF |
True PF |
True PF |
| Frequency | ü | ü | ü |
| Power | ü | ü | – |
|
Energy |
ü | ü | – |
| 3 Phase unbalance |
Current Voltage |
Current Voltage |
Current Voltage |
|
Meter On hours Power Interruptions |
ü | ü | ü |
Phase angle
|
ü | ü | ü |
| Communication |
RS-485 Modbus RTU |
RS-485 Modbus RTU |
RS-485 Modbus RTU |
|
Revolutions per minute (RPM) |
ü | – | ü |
| Load percentage | ü | – | ü |