Setup parameters
|
Name on display |
Description |
Input range |
Default value |
| Basic Setup | |||
|
Power System |
Power System Configurations |
[1PH2W LN, 1PH2W LL, 1PH3W LL, 3PH3W Dlt, 3PH4W Wye] |
3PH4W Wye |
|
VT Connect |
Voltage Transformer | [Direct
Con, 2.VT, 3.VT, 1.VT]
NOTE: The VT Connect parameters are enabled
based on selected power system configuration.
|
Direct Con |
|
VT Primary(V) |
Primary Voltage (V L-L) | [100
V - 999000 V]
NOTE: VT.Primary(V) is not enabled if VT Connect is Direct
Con.
|
415 |
|
VT Sec(V) |
Secondary Voltage (V L-L) | [100,
110, 115, 120, 415]
NOTE: VT.Sec(V) is not enabled if VT Connect is
Direct Con.
|
415 |
|
CT on Term |
Current Transformer | [A.1,
A.2, A.3, A.12, A.23, A.31, A.123]
NOTE: The CT on Term parameters
are enabled based on the selected power system and VT connect configuration.
|
A.123 |
|
CT Primary(A) |
CT Primary | [1 A - 32767 A] | 100 |
|
CT Sec(A) |
CT Secondary | [1 A, 5 A] | 5 |
|
Sys Freq(Hz) |
System Frequency | [50 Hz, 60 Hz] | 50 |
|
A.Suppress |
A.Suppression (Minimum current at which meter starts functioning) | [5 - 99 mA] | 5 |
|
Label |
Phase labeling | [123, ABC, RST, PQR, RYB] | 123 |
|
Full Scale% |
Full scale value (Rescaling CT loading) | [1 - 100] | 100 |
|
Param Select |
Parameter selection | [VA, W, VAR] | W |
|
Poles |
To determine RPM of alternator / generator based on number of poles and network frequency | [02, 04, 06, 08, 10, 12, 14, 16] | 04 |
| LED Setup | |||
|
LED Mode |
LED parameter | [OFF,
Energy]
NOTE: Pulses/(k_h) is enabled when LED Mode is Energy of [1
to 9999000]
|
OFF |
| Communication Setup | |||
|
COMM |
Communication
|
[ON, OFF, Retrofit,] | ON |
|
Address |
Unit ID | [1-247] | 1 |
|
Baud Rate |
BPS (Baud rate per second) | [4800, 9600, 19200, 38400] | 19200 |
|
Parity |
Parity | [Even, Odd, None] | Even |
| HMI Setup | |||
|
Contrast |
Contrast | [0 - 9] | 5 |
|
Bcklght T.Out |
Backlight time out | [0 - 60] | 5 |
|
Password |
Password | [0000 - 9999] | 0000 |