DOCA0110EN-08

Ethernet Gateway Link150 Characteristics

Environmental Characteristics

Characteristics

Value

Conforming to standards

  • IEC/UL 60950

  • AS/ZNS 60950

  • CSA C22.2

  • IEC/UL 61010-2-201

  • EN55024

  • EN55022

  • IEC61000-6-2 Ed.2

Certification

  • cULus, CE, RCM, and FCC marking

Ambient temperature

Storage

-40 to +85 °C (-40 to +185 °F)

Operation

-25 to +70 °C (-13 to +158 °F)

Pollution

Level 2

Mechanical Characteristics

Characteristics

Value

Shock resistance

Conforming to IEC 60068-2-27 15 g/11 ms, 1/2 sinusoidal

Resistance to sinusoidal vibrations

Conforming to IEC/EN 60068-2-6

Electrical Characteristics

Characteristics

Value

24 Vdc mode

POE mode

Power Supply

24 Vdc, -20%/+10% (19.2 Vdc -26.4 Vdc

As per IEEE 802.3af compliant

Consumption

Typical

24 Vdc, 130 mA at 20 °C

48 Vdc, 65 mA at 20 °C

Physical Characteristics

Characteristics

Value

Dimensions

72 x 105 x 71 mm (2.83 x 4.13 x 2.79 in)

Mounting

DIN rail

Weight

175 g without packing

Degree of protection of the installed module

  • On the front panel (wall-mounted enclosure): IP4x

  • Connectors: IP2x

  • Other parts: IP3x

Connections

  • Screw type terminal block for 24 Vdc power

  • RJ45 for communication

Installation type

Open type equipment

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.