DOCA0110EN-08

Hardware Description

A

ETH1: Ethernet 1 communication port

B

ETH2: Ethernet 2 (Power over Ethernet) communication port

C

24 Vdc power supply terminal block

D

Ethernet communication LEDs

E

Module status LED

F

Network status LED

G

Sealable transparent cover

H

IP reset pin

I

RS485 traffic status LED

J

Device soft restart button (Accessible through closed cover)

K

RS232 traffic status LED

L

Device name label

M

RS232 port

N

RS485 port

O

Grounding connection

24 Vdc Power Supply Terminal Block

The Link150 gateway is powered by 24 Vdc or Power-over-Ethernet (PoE). We recommend a UL listed and UL recognized limited voltage/limited current or a Class 2 power supply with a 24 Vdc, 500 mA minimum.

NOTE: When the module is connected with both PoE and 24 Vdc and if 24 Vdc is removed, there is a temporary communication loss until the device gets power from PoE.

For 24 Vdc power supply connection, use copper conductor only.

Ethernet Switch with Endspan PoE Ports

A

Ethernet switch with Endspan PoE ports

B

Ethernet 1 communication port

C

Ethernet 2 (PoE) communication port

Ethernet Switch with Midspan PoE Ports

A

Ethernet switch

B

Midspan PoE injector

C

Ethernet 1 communication port

D

Ethernet 2 (PoE) communication port

Ethernet Communication LEDs

Ethernet dual color LEDs indicates the communication status of Ethernet ports ETH1 and ETH2.

LED indication

Status indication

Yellow

10 Mbps link

Yellow blink

10 Mbps activity

Green

100 Mbps link

Green blink

100 Mbps activity

Module Status LED

Module status dual color LED indicates the module status of Link150 gateway.

LED indication

Status indication

Steady off

No power

Steady green

Device operational

Steady red

Out of service

Flashing green (500 ms ON, 500 ms OFF)

Firmware corrupted

Flashing red

Degraded mode

Flashing green/red (250 ms green, 250 ms red)

Self-test

NOTE:

  • If the IP reset pin is released after 5 seconds and before 10 seconds, the module status LED flashes green till the IP reset pin is released.

  • If the IP reset pin is released after 15 seconds, the module status LED turns to steady green.

Network Status LED

Network status dual color LED indicates the network status of Link150 gateway.

LED indication

Status indication

Off

No power or no IP address

Steady green

Valid IP address

Steady red

Duplicated IP address

Blinking green/red (250 ms green, 250 ms red)

Self test in progress

Steady amber

Error in IP configuration or default IP address

RS232 Traffic LED

RS232 serial line traffic yellow LED indicates that the traffic is being transmitted or received over RS232 serial line network through the Link150 gateway. The LED blinks during the transmission and reception of the messages. Otherwise, the LED is OFF.

RS485 Traffic LED

RS485 serial line traffic yellow LED indicates that the traffic is being transmitted or received over RS485 serial line network through the Link150 gateway. The LED blinks during the transmission and reception of the messages. Otherwise, the LED is OFF.

IP Reset Pin

When the IP reset pin is pressed for 1 to 5 seconds, the IP acquisition mode is reset to the factory default (DHCP).

Factory Reset

When the IP reset pin is pressed for 10 to 15 seconds, all user-configurable information is reset to factory defaults.

Device Soft Restart Button

Press the device soft restart button for 10 to 15 seconds to soft restart the Link150 gateway. For more details refer to Troubleshooting section.

RS232 Connection Diagram

A

RS232 serial port

B

RJ45 to DB9

C

RJ45 crossover cable

Pin Number

Signal Name

Description

1

DSR

Data Set Ready

2

DCD

Data Carrier Detect

3

DTR

Data Terminal Ready

4

GND

Ground

5

RX

Receive Data

6

TX

Transmit Data

7

CTS

Clear to Send

8

RTS

Request to Send

RS485 2-Wire Connection Diagram

A

RS485 serial port

B

RJ45 cable (VW3A8306D30 is an accessory for RJ45 connection)

Pin Number

Signal Name

Description

1

D1

No Connection

2

D0

No Connection

3

NC

No Connection

4

D1

Data+

5

D0

Data-

6

NC

No Connection

7

NC

No Connection

8

GND

Ground

Shield

Shield

RS485 2-Wire with Link150 Cable Adapter Connection Diagram

A

RS485 serial port

B

Link150 cable adapter (PH68385 is an accessory for RJ45 connection)

C

Belden 9841

Pin Number for Gateway RJ45 and Adapter

Signal Name

Description

1

D1

No Connection

2

D0

No Connection

3

NC

No Connection

4

D1

Data+

5

D0

Data-

6

NC

No Connection

7

NC

No Connection

8

GND

Ground

Shield

Shield

RS485 4-Wire Connection Diagram

A

RS485 serial port

B

RJ45 cable (VW3A8306D30 is an accessory for RJ45 connection)

Pin Number

Signal Name

Description

1

RX-

Receive Data-

2

RX+

Receive Data+

3

NC

No Connection

4

TX+

Transmit Data+

5

TX-

Transmit Data-

6

NC

No Connection

7

NC

No Connection

8

GND

Ground

Shield

Shield

RS485 4-Wire with Link150 Cable Adapter Connection Diagram

A

RS485 serial port

B

Link150 cable adapter (PH68385 is an accessory for RJ45 connection)

C

Belden 8723 or 9842

Pin Number for Gateway RJ45 and Adapter

Signal Name

Description

1

RX-

Receive Data-

2

RX+

Receive Data+

3

NC

No Connection

4

TX+

Transmit Data+

5

TX-

Transmit Data-

6

NC

No Connection

7

NC

No Connection

8

GND

Ground

Shield

Shield

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.