DOCA0256EN-01

Device Configuration

The table lists the device configuration data for the PROFIBUS DP communication.

Slot Index

Byte offset

Size
(in bytes)

RW

X

Unit

Type

Range

Default value

Svd

Parameter name

1 9

0

2

RW

1

UINT16

1–15
(step 1)

8

Y LTMTCT/LTMTCTV Sensor Module Type
1 9

2

2

Reserved

1 9

4

2

RW

1

UINT16

0–8
(step 1)

0

Y LTMT Expansion Unit 1 Type
1 9

6

2

Reserved

1 9

8

2

RW

1

UINT16

0–8
(step 1)

0

Y LTMT Expansion Unit 2 Type
1 9

10

2

Reserved

1 9

12

2

RW

1

UINT16

0–8
(step 1)

0

Y LTMT Expansion Unit 3 Type
1 9

14

2

Reserved

1 9

16

2

RW

1

UINT16

0–8
(step 1)

0

Y LTMT Expansion Unit 4 Type
1 9

18

2

Reserved

1 9

20

2

RW

1

UINT16

0–8
(step 1)

0

Y LTMT Expansion Unit 5 Type
1 9

22

2

Reserved

1 9

24

2

RW

1

UINT16

0–2
(step 1)

0

Y

LTMT main unit temperature sensor type*:

  • 0: None

  • 1: PT100

  • 2: Binary PTC

1 9

26

8

Reserved

LTMTCT/LTMTCTV Sensor Module Type

Register value

Reference

Sensor module

Current range

0

None

1–2

Reserved

3

LTMTCT3T

LTMTCT horizontal module

0.3–3 A

4

LTMTCTV3T

LTMTCTV horizontal module

0.3–3 A

5–6

Reserved

7

LTMTCT25T

LTMTCT horizontal module

2.5–25 A

8

LTMTCTV25T

LTMTCTV horizontal module

2.5–25 A

9–10

Reserved

11

LTMTCT100T

LTMTCT horizontal module

10–100 A

12

LTMTCTV100T

LTMTCTV horizontal module

10–100 A

13–14

Reserved

15

LTMTCTV3UT

LTMTCTV horizontal module for UL applications

0.3–3 A

16

LTMTCTV25UT

LTMTCTV horizontal module for UL applications

2.5–25 A

17

LTMTCTV100UT

LTMTCTV horizontal module for UL applications

10–100 A

LTMT Expansion Unit Type

Register value

Reference

Expansion unit

DI rating

0

None

1

LTMTIN42FM

4 DI and 2 DO

100/240 Vac/Vdc

2

LTMTIN42BD

4 DI and 2 DO

24 Vdc

3–6

Reserved

7

LTMTAN21

2 AI and 1 AO

8

Reserved

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.