DOCA0256EN-01

Starter Settings

The table lists the starter settings for the PROFIBUS DP communication.

Slot Index

Byte offset

Size
(in bytes)

RW

X

Unit

Type

Range

Default value

Svd

Parameter name

1 9

90

2

RW

1

UINT16

0: Motor

1: Heater

0

Y

Load type

1 9

92

2

RW

1

UINT16

0–511
(step 1)

1

Y

Starter type
1 9

94

2

RW

1

UINT16

0: Disable

1: HMI

2: DI

3: Communication

0

Y

Mode selection

1 9

96

2

RW

1

BITMAP

Bit 0: Disable

Bit 1: HMI

Bit 2: DI

Bit 3: Communication

Bit 4: Custom logic

11

Y

Local 1 start source

1 9

98

2

RW

1

BITMAP

Bit 0: Disable

Bit 1: HMI

Bit 2: DI

Bit 3: Communication

Bit 4: Custom logic

0

Y

Local 2 start source

1 9

100

2

RW

1

BITMAP

Bit 0: Disable

Bit 1: HMI

Bit 2: DI

Bit 3: Communication

Bit 4: Custom logic

0

Y

Local 3 start source

1 9

102

2

RW

1

BITMAP

Bit 0: Disable

Bit 1: HMI

Bit 2: DI

Bit 3: Communication

Bit 4: Custom logic

0

Y

Remote start source

1 9

104

2

RW

1

BITMAP

Bit 0: Disable

Bit 1: HMI

Bit 2: DI

Bit 3: Communication

Bit 4: Custom logic

11

Y

Local 1 stop source

1 9

106

2

RW

1

BITMAP

Bit 0: Disable

Bit 1: HMI

Bit 2: DI

Bit 3: Communication

Bit 4: Custom logic

0

N

Local 2 stop source

1 9

108

2

RW

1

BITMAP

Bit 0: Disable

Bit 1: HMI

Bit 2: DI

Bit 3: Communication

Bit 4: Custom logic

0

Y

Local 3 stop source

1 9

110

2

RW

1

BITMAP

Bit 0: Disable

Bit 1: HMI

Bit 2: DI

Bit 3: Communication

Bit 4: Custom logic

0

N

Remote stop source

1 9

112

2

RW

1

UINT16

0: Momentary

1: Maintained

0

Y

Local DI start input

1 9

114

2

RW

1

UINT16

0: Momentary

1: Maintained

0

Y

Remote DI start input

1 9

116

2

RW

1

UINT16

0: Momentary

1: Maintained

0

Y

Custom start input

1 9

118

2

RW

1

UINT16

0: Bump

1: Bumpless

0

Y

Mode transfer

1 9

120

2

RW

1

UINT16

0: Momentary

1: Maintained

0

Y

Communication start input
1 9

122

4

RW

UINT16

Reserved
1 9

126

2

RW

1

UINT16

0: Disable

1: Enable

0

N

Change direction

1 9

128

2

RW

0.01

s

UINT16

1–60000
(step 1)

50

Y

Feedback response time

1 9

130

2

RW

0.01

s

UINT16

1–60000
(step 1)

50

Y

Motor current sensing time

1 9

132

2

RW

0.01

s

UINT16

1–60000
(step 1)

6000

Y

Interlocking time

1 9

134

2

RW

0.01

s

UINT16

1–60000
(step 1)

1000

Y

Time in star

1 9

136

2

RW

0.01

s

UINT16

1–60000
(step 1)

30

Y

Changeover time

1 9

138

2

RW

0.01

s

UINT16

1–60000
(step 1)

1

Y

Main contactor turn off time

1 9

140

2

RW

0.01 s

UINT16

1–60000
(step 1)

1

Y

Capacitor control time

1 9

142

6

RW

Reserved

1 9

148

2

RW

1

UINT16

0: Three phase

1: Single phase

0

Y Number of phases
1 9

150

2

RW

1

UINT16

0: DI+Current based

1: Current based

1

Y

Stop detection

1 9 152 2 RW 1

UINT16

0: Disable

1: Enable

0

Y

Forced start function

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.