Technical data
EVlink Home Smart
|
Range |
EVlink Home |
|
Product name |
EVlink Home Smart |
|
Product type |
AC charging station |
|
Pole description |
3P + N for power circuit 1P + N for power circuit |
|
Mounting mode |
Wall-mounted |
|
(Us) rated supply voltage |
400 Vac 50 / 60 Hz - 3 phase 230 Vac 50 / 60 Hz - 1 phase |
|
Nominal output power |
11 kW 16 A 7.4 kW 32 A 3.7 kW 16 A |
|
Maximum supply current |
32 A 16 A |
|
Maximum power |
11 kW (3PH) 7.4 kW (1PH) 3.7 kW (1PH) |
|
Access control system |
No RFID and no lock |
|
Circuit protection |
Need to have a dedicated MCB (Miniature Circuit Breaker) |
|
Under voltage protection |
Connected to an IMNX is recommended |
|
Insulation disturbance protection |
Need to have a RCD (Residual Current Device) type A and 3,7 kW 16 A |
|
Socket number |
1 |
|
Socket-outlet type |
Front face T2 Socket Front face T2S socket 5 m attached cable |
|
Earthing system |
TT TN-S Compatible IT with additional isolation transformer on the power supply. |
|
Input type |
Possibility to add an Anti-tripping Module EVA1HPC1 (1PH) or EVA1HPC3 (3PH) |
|
Control type |
1 red button, function: Stop No action required to start the charge |
|
Local signaling |
1 multi-color LED, function: status indication |
|
Communication |
Protocol OCPP 1.6J Wi-Fi® connection or Ethernet connection to Home Internet Box |
|
Smart phone application |
Free access to WISER (Schneider Electric Home Smart Phone application to manage home devices and energy) |
|
Remote features |
Scheduling Remote start/stop Monitoring and history Reimbursement capabilities |
|
Metering |
In-built microprogrammed Control Unit for measurement: accuracy 1% Modbus connection for external Schneider Electric MID power meter (A9MEM3155/A9MEM2155) |
|
Standards |
EN 61851-1 Ed3.0 EN 61000-6-1 EN 61000-6-3 IEC 61851-21-2 |
|
Product certifications |
CE UKCA |
|
IP degree of protection |
IP55 conforming to IEC 60529 |
|
IK degree of protection |
IK10 conforming to IEC 62262 |
|
Ambient air temperature for operation |
-30 to 50 °C |
|
Ambient air temperature for storage |
-40 to 85 °C |
|
Relative humidity |
5 to 95% |
|
Height |
409 mm |
|
Width |
282 mm |
|
Depth |
148 mm |
|
Net weight |
15,6 kg (3PH) 4.5 kg (1PH) |
|
Color |
White Black |
EVlink Home Anti-tripping System
|
Power supply |
220/230 V (±10 %) |
|
Frequency |
50/60 Hz |
|
Rated power |
4 W |
|
Overvoltage category |
III |
|
Pollution degree |
2 |
|
Insulation degree |
reinforced insulation |
|
Sampling current range |
AC 1 to 100 A / period is 1 second |
|
Possible max. current value settings |
16 A, 20 A, 25 A, 32 A, 40 A, 50 A |
|
Communication |
Power Line Carrier with EVlink Home charger |
|
Warranty |
24 months for the entire EVlink Home range |
|
Nominal temperature |
-30 °C to +50 °C |
|
Dimensions (L × W × H) |
70.4 × 93.2 × 68.8 mm |
|
Mounting type |
Top-hat rail mounting |
|
Weight |
196 g |
|
Certification |
EN 61010-1-2010, EN 61326-1-2013 |