Technical data
Features
Rated Voltage |
R9M20 |
1P |
Phase-to-phase |
200 - 240 V AC ± 20 % |
R9M21 |
1P+N |
Phase-to-neutral |
220 - 240 V AC ± 20 % |
|
R9M22 |
1P+N |
Phase-to-neutral |
||
R9M60 |
1P+N |
Phase-to-neutral |
200 - 240 V AC ± 20 % |
|
R9M40 |
3P |
Phase-to-phase |
200 - 240 V AC ± 20 % |
|
R9M43 |
3P |
Phase-to-phase |
380 - 415 V AC ± 20 % |
|
R9M41 |
3P+N |
Phase-to-neutral |
220 - 240 V AC ± 20 % |
|
R9M42 |
3P+N |
Phase-to-phase |
380 - 415 V AC ± 20 % |
|
R9M70 |
3P+N |
Phase-to-neutral |
220 - 240 V AC ± 20 % |
|
Phase-to-phase |
380 - 415 V AC ± 20 % |
|||
Frequency |
50/60 Hz |
|||
Maximum current |
Imax |
63 A |
||
Basic current |
Ib |
10 A |
||
Saturation current |
130 A |
|||
Starting current |
Ist |
40 mA |
Environment
Operating temperature |
-25 °C to +60 °C |
|
Storage temperature |
-40 °C to +85 °C |
|
Overvoltage category |
As per IEC 61010-1 |
Cat. III |
Measuring category |
As per IEC 61010-2-030 |
|
Altitude |
≤ 2000 m |
|
Degree of protection |
Device only |
IP20 |
IK |
05 |
Radio-frequency communication
ISM band 2.4 GHz |
2.4 GHz to 2.4835 GHz |
|
Channels |
As per IEEE 802.15.4 |
11 to 26 |
Isotropic Radiated Power |
Equivalent (EIRP) |
0 dBm |
Maximum transmission time |
< 5 ms |
|
Channel occupancy |
Messages sent every |
5 seconds (approx.) |
Characteristics of measuring functions
Function | Performance
category as per IEC 61557–12 PMD-I/DD/K55/1 |
Device measuring range | ||
Active energy (delivered and received) |
Ea |
Class 1 |
Total and partial 0 to 99999999.9 kWh |
|
Power |
P |
Class 1 |
1P+N |
≤ 1 VA |
3P/3P+N |
≤ 2VA |
Weight
Please refer below table based on your commercial reference. |
||
Commercial reference |
Type |
Weight (g) |
R9M20 |
1P + Wire |
16.4 |
R9M21 |
1P + N |
17.5 |
R9M22 |
||
R9M40 |
3P |
28 |
R9M43 |
||
R9M41 |
3P + N |
35 |
R9M42 |
||
R9M60 |
1P + N |
16 |
R9M70 |
3P + N |
40 |