Wiser Home AI
Wiser Home AI is a feature that allows users to save electricity costs by enrolling high energy devices like EV Charger (EVlink Home Smart, Schneider Charge) or resistive Water boilers (controlled with a micromodule).
Supported Tariffs:
-
Flat and Peak/Off-Peak tariffs : Available only if you have installed solar panels at your home.
-
Dynamic Tariff: Works with or without solar panels.
How it works:
-
Answer a few quick questions to set up.
-
Wiser Home AI creates smart schedules for your enrolled devices
-
It limits usage when electricity prices are high, while respecting your habits.
-
The system adapts based on your last 30 days of electricity usage.
Benefits:
-
By activating this feature, you can save up to 25% on your electricity bill.
-
Your savings will be monitored on a daily, monthly and yearly basis, ensuring you can monitor your progress effortlessly.
-
The AI system learns from historical data on electricity consumption. It can perform some level of optimization even without pre-existing data, and its effectiveness will improve significantly over time.
-
While this feature is active, Wiser Home AI schedules replace any customized schedules.
-
You can enroll upto two different devices - 1 EV device and 1 Water Heater.
Key Features
|
AI-Based Real-Time Automations: |
AI-based real-time automation prioritizes self-consumption first, followed by grid consumption during lower-cost hours. It adapts to your EV and hot water usage habits, maximizing the use of renewable energy and reducing electricity costs. |
|
EV Dimming Ability: |
The system can adjust the charging power of your EV
based on excess solar energy production, thereby minimizing charging
costs and maximizing the use of renewable energy.
With Dimming:
|
| Savings Calculation in the Energy Dashboard: |
The Energy dashboard calculates your savings and tracks your Return on Investment (ROI). |
| Easy Load Activation/Deactivation: |
Simple on/off button to activate or deactivate loads. |
| Temporary Override Function (Away Mode): |
Overrides the Wiser Home AI function to adapt your home settings when you are away, ensuring energy efficiency even when you're not home. |
| Notifications for Feature Malfunction: |
Notifies you in case of a feature malfunctions. |
Supported devices:
-
Power Micromodule (Water Heater)
-
EVLink Home Smart
-
Schneider Charge
Pre-requisite
-
Commission one of your PowerTag as Grid. Refer to Pairing the main device .
-
If you have solar panels and want to monitor them, commission your PowerTag for the solar panel. Refer to Pairing the device with Energy storage system .
IMPORTANT: Solar panel monitoring is mandatory if your tariff is set to Flat or Peak/Off-Peak. Without it, the Wiser Home AI feature will not be available. -
Commission the supported devices. Refer to Pairing the device
-
Set your tariff according to your electricity contract. Refer to Setting Tariff.