SUG_DA_WH-04

Lights

Wiser Multiwire Micro Module LED Dimmer

CCT5010-0003

The Wiser Multiwire Micro Module LED Dimmer combines the advantages of smart dimmer functionality with ordinary mechanical push-button switches.

NOTE: Mechanical push buttons must be certified for use in 220 – 240 V AC applications.

LK product catalog

Instruction Sheet (PDF)

Device User Guide

LK Fuga® Wiser Multiwire LED Rotary Dimmer

545D6103

545D0103

Controls the lighting level in a room, or automatically set lighting to a desired level in response to a specified condition or event. Can switch and dim ohmic, inductive or capacitive loads.

LK product catalog (without center-plate and knob)

LK product catalog (with center-plate and knob)

Instruction Sheet (PDF)

Device User Guide

Wiser Micro Module Light Switch

CCT5011-0002W

550B1011

Convert compatible mechanical push-button switches into smart switches. Connect up to 10 compatible mechanical push buttons.

NOTE: Mechanical push buttons must be certified for use in 220–240 V AC applications.

LK product catalog, CCT5011-0002W

LK product catalog , 550B1011

Instruction Sheet (PDF), CCT5011-0002W

Instruction Sheet (PDF) , 550B1011

Device User Guide

LK FUGA® Wiser wireless PIR dimmer with neutral

545D0111

545D6111

Detects moving heat sources (e.g. persons) and can dim ohmic, inductive or capacitive loads and switch them on for a adjustable overtravel time.

LK product catalog (with cover)

LK product catalog (without cover)

Instruction Sheet (PDF)

Device User Guide

LK FUGA® Wiser Wireless PIR with Relay

545D6306

545D0306

Detects moving heat sources (e.g. persons) and can switch on ohmic, inductive or capacitive loads for a adjustable overtravel time.

LK product catalog (with cover)

LK product catalog (without cover)

Instruction Sheet (PDF)

Device User Guide

LK® Wiser Push-Button Motion Sensor Relay

545U6306
545U8306

The LK® Wiser Push-Button Motion Sensor Relay detects moving heat sources (e.g. persons) and can switch ohmic, inductive or capacitive loads for a settable overtravel time.

LK product catalog, white

LK product catalog, black

Instruction Sheet (PDF)

Device User Guide

LK® Wiser Push-Button Switch

545U6615
545U8615

With the LK® Wiser Push-Button Switch, you can switch ohmic, inductive or capacitive loads.

LK product catalog, white

LK product catalog, black

Instruction Sheet (PDF)

Device User Guide

LK® Wiser Multiwire LED Rotary Dimmer

545U6103
545U8103

With LK® Wiser Multiwire LED Rotary Dimmer, you can switch and dim ohmic, inductive or capacitive loads.

LK product catalog, white

LK product catalog, black

Instruction Sheet (PDF)

Device User Guide

LK FUGA®Wiser Wireless Double Relay

545D6514

545D0514

Controls the lights in a room, or automatically switch lights On or Off in response to a specified condition or event.

LK product catalog (with cover)

LK product catalog (without cover)

Instruction Sheet (PDF)

Device User Guide

LK FUGA® Wiser Push-button Switch

545D0615

545D6615

With LK FUGA® Wiser Push-button Switch, you can switch ohmic, inductive or capacitive loads.

LK product catalog (with cover)

LK product catalog (without cover)

Instruction Sheet (PDF)

Device User Guide

LK FUGA®Wiser Wireless Dimmer

545D6102

545D0102

Controls the lighting level in a room, or automatically set lighting to a desired level in response to a specified condition or event.

LK product catalog (with cover)

LK product catalog (without cover)

Instruction Sheet (PDF)

Device User Guide

LK FUGA® Wiser Multiwire LED Push-button Dimmer

545D0104

545D6104

With the LK FUGA® Wiser Multiwire LED Push-button Dimmer, you can switch and dim ohmic, inductive or capacitive loads.

LK product catalog (with cover)

LK product catalog (without cover)

Instruction Sheet (PDF)

Device User Guide

LK® Connected Lamp Outlet, Zigbee Switch & Dimmer, 230V, for LED, Ø83

505D6105

505D0105

Used to switch the ohmic, inductive and capacitive loads. Can be paired with other Zigbee devices and can be controlled by Wiser Home app and Quick home connect.

LK product catalog (with cover)

LK product catalog (without cover)

Instruction Sheet (PDF)

Device User Guide

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.