About this product
Energy monitoring device (ENMOD1P) is a 6 Channel 1 pole communication energy monitoring device. It is compatible to Acti9 and Easy9 bottom feed bi-connect MCB with busbar relief, or any other make of MCB rating up to 80 A.
With its ability to wirelessly connect to Wi-Fi, it enables convenient circuit monitoring.
The performance category is Class 2.
You can mount ENMOD1P on the DIN rail along with protection device in the distribution board.
The key features of ENMOD1P are:
-
It accurately measures real-time values of:
-
Voltage
-
Current
-
Power factor
-
Active power
-
Apparent power
-
Reactive power
-
Active energy
-
Apparent energy
-
Reactive energy
-
-
Through the Wiser application for iOS and Android, ENMOD1P provides:
-
Support for data availability
-
Overall Energy Management
-
Load Monitoring
These feature allows users to access and monitor the data for the connected circuits.
-
-
CTs and ENMOD1P device are not interchangeable with other ENMOD1P devices and CTs.
-
Check MAC ID marking on the Product and CT for confirmation.