Technical data
|
Technical |
|
|
Power supply |
|
|
Phase |
Single phase |
|
Rated voltage |
90–300V AC |
|
Power consumption |
3W |
|
Sensor/CT |
|
|
Number of sensors |
5+1 (5 outgoer and 1 incomer) |
|
Rating of sensors |
Incomer 80 A and outgoer 80 A |
|
Connection between sensors and Meter/Reader |
Wired |
|
Sensor/CT footprint |
OD 38 mm x 14 mm Thickness |
|
CT hole diameter |
ID 12.5 mm |
|
CT type |
Solid |
|
Communication |
|
|
Supported protocols |
Wi-Fi® (2.4 GHz) |
|
Over-the-Air (OTA) firmware updates |
Yes |
|
Offline data recording |
2 months data logs |