DOCA0213EN-03

Cross References to Modbus Registers

General Description

The following table gives cross references to the Modbus registers used by the communication modules. The registers are listed in ascending order.

Cross References Table

Address

Register

Module

Description

Page

0x0226

551

BSCM Modbus SL/ULP module

Product identification

Product Identification

0x0227–0x022C

552–557

BSCM Modbus SL/ULP module

BSCM Modbus SL/ULP module identifier

BSCM Modbus SL/ULP Module Identifier

0x0232

563

BSCM Modbus SL/ULP module

Circuit breaker status

Circuit Breaker Status

0x0233

564

BSCM Modbus SL/ULP module

Communicating motor mechanism status

BSCM Modbus SL/ULP Module Counters

0x023A–0x0245

571–582

BSCM Modbus SL/ULP module

BSCM Modbus SL/ULP module counters

Event Record

0x0259–0x028B

602-652

BSCM Modbus SL/ULP module

BSCM Modbus SL/ULP module event history

Event History

0x03E7–0x03EE

1000–1007

MicroLogic

Voltage (real-time measurements)

Voltage

0x03EF–0x03F6

1008–1015

MicroLogic

Voltage unbalance (real-time measurements)

Voltage Unbalance

0x03F7–0x0402

1016–1027

MicroLogic

Current (real-time measurements)

Current

0x0403–0x0407

1028–1032

MicroLogic

Current unbalance (real-time measurements)

Current Unbalance

0x0409–0x040C

1034–1037

MicroLogic

Active power (real-time measurements)

Active Power

0x040D–0x0410

1038–1041

MicroLogic

Reactive power (real-time measurements)

Reactive Power

0x0411–0x0414

1042–1045

MicroLogic

Apparent power (real-time measurements)

Apparent Power

0x0415–0x0418

1046–1049

MicroLogic

Power factor (real-time measurements)

Power Factor

0x0419–0x041C

1050–1053

MicroLogic

Fundamental power factor (real-time measurements)

Fundamental Power Factor (cosϕ)

0x041D

1054

MicroLogic

Frequency (real-time measurements)

Frequency

0x0437–0x043A

1080–1083

MicroLogic

Fundamental reactive power (real-time measurements)

Fundamental Reactive Power

0x043F–0x0442

1088–1091

MicroLogic

Distortion power (real-time measurements)

Distortion Power

0x0443–0x044B

1092–1100

MicroLogic

Total harmonic distortion (THD) (real-time measurements)

Total Harmonic Distortion (THD)

0x0477

1144

MicroLogic

Thermal image of motor (real-time measurements)

Thermal Image of Motor

0x0478–0x0479

1145–1146

MicroLogic

Voltage (real-time measurements)

Voltage

0x0513–0x0522

1300–1315

MicroLogic

Voltage (minimum of real-time measurement)

Minimum of Real-Time Measurements

0x0523–0x0533

1316–1332

MicroLogic

Current (minimum of real-time measurement)

Minimum of Real-Time Measurements

0x07CF–0x07EE

2000–2031

MicroLogic

Energy measurements

General Description

0x0897–0x08BC

2200–2237

MicroLogic

Demand measurements

Current Demand

0x08C1–0x08C2

2242–2243

MicroLogic

Quadrant total

Quadrant Total

0x0B53–0x0B70

2900–2929

MicroLogic

Minimum/maximum measurements reset time

Minimum/Maximum Measurements Reset Time

0x0BB7–0x0BB9

3000–3002

MicroLogic

Current date and time

Current Date and Time

0x0CF1

3314

MicroLogic

System type

System Type

0x0CF3

3316

MicroLogic

Power flow sign

Power Flow Sign

0x0CF5

3318

MicroLogic

Power factor sign

Power Factor Sign

0x0CFB

3324

MicroLogic

Energy accumulation mode

Energy Accumulation Mode

0x0D17–0x0D1A

3352–3355

MicroLogic

Demand time

Demand Time

0x1647

5704

MicroLogic

Alarms status

Alarms Status

0x1663–0x1694

5732–5781

MicroLogic

Alarm history

Alarm Record

0x19F9–0x1A02

6650–6659

MicroLogic

Long-time protection pre-alarm

Long-Time Protection Pre-Alarm (PAL Ir)

0x1A03–0x1A0C

6660–6669

MicroLogic

Ground-fault protection pre-alarm

Ground-Fault Protection Pre-Alarm (PAL Ig)

0x1A0D–0x1A16

6670–6679

MicroLogic

Earth-leakage protection pre-alarm

Earth-Leakage Protection Pre-Alarm (PAL IΔn)

0x1A71–0x1AE8

6770–6889

MicroLogic

User-defined alarms

User-Defined Alarms

0x1F3F–0x1FD4

8000–8149

MicroLogic

Command interface

Command Interface

0x21FB–0x2200

8700–8705

MicroLogic

Serial number

Serial Number

0x220B

8716

MicroLogic

Product identification

Product Identification

0x2212

8723

MicroLogic

Hardware revision

Hardware Revision

0x2223

8740

MicroLogic

Protection type

Protection Type

0x2224

8741

MicroLogic

Metering type (A, E)

Metering Type

0x222A

8747

MicroLogic

Application

Application

0x222B

8748

MicroLogic

Standard

Standard

0x222D

8750

MicroLogic

Nominal current

Nominal Current

0x222E

8751

MicroLogic

Pole

Pole

0x222F

8752

MicroLogic

16 Hz 2/3

16 Hz 2/3

0x2231–0x223A

8754–8763

MicroLogic

Long-time protection

Long-Time Protection Parameters

0x223B–0x2244

8764–8773

MicroLogic

Short-time protection

Short-Time Protection Parameters

0x2245–0x224E

8774–8783

MicroLogic

Instantaneous protection

Instantaneous Protection Parameters

0x224F–0x2258

8784–8793

MicroLogic

Ground-fault protection

Ground-Fault Protection Parameters

0x2259–0x2262

8794–8803

MicroLogic

Earth leakage protection

Earth-Leakage Protection Parameters

0x2292

8851

MicroLogic

Temperature

Temperature

0x2298

8857

MicroLogic

SDx module status

SDx Module Status

0x22A0

8865

MicroLogic

Time remaining until long-time tripping

Time Remaining Until Long-Time Tripping

0x22A7

8872

MicroLogic

Phase rotation

Phase Rotation

0x22C3–0x22C6

8900–8903

MicroLogic

Jam protection

Jam Protection Parameters

0x22C7–0x22CA

8904–8907

MicroLogic

Unbalance protection

Unbalance Protection Parameters

0x22CB–0x22CE

8908–8911

MicroLogic

Underload protection

Underload Protection Parameters

0x22CF–0x22D2

8912–8915

MicroLogic

Long-start protection

Long-Start Protection Parameters

0x22D3–0x22D6

8916–8919

MicroLogic

Neutral protection

Neutral Protection Parameters

0x22E1

8930

MicroLogic

Thermal memory inhibition

Thermal Memory Inhibit Parameter

0x238B–0x2401

9100–9218

MicroLogic

Trip history

Trip History

0x258F

9616

MicroLogic

Nominal voltage Vn

Nominal Voltage

0x2648–0x2651

9801–9810

MicroLogic

SDx module outputs

Configuration of the SDx Module

0x270F

10000

MicroLogic

Trip status

Trip Status

0x27FF–0x29FE

10240–11751

IFE communication interface

IP network parameters

IP Network Parameters

0x2DFF–0x2E06

11776–11783

IFE communication interface

Firmware revision

IFM Communication Interface Firmware Revision

0x2DFF–0x2E06

11776–11783

IFE communication interface

Firmware revision

IFE/EIFE Interface Firmware Revision

0x2E07–0x2E0C

11784–11789

IFE communication interface

Serial number

Serial Number for IFM Communication Interface TRV00210 or STRV00210

0x2E07–0x2E0C

11784–11789

IFE communication interface

Hardware revision

IFE/EIFE Interface Hardware Revision

0x2E18–0x2E2E

11801–11823

IFE communication interface

IMU name

Read IMU Name and Location

0x2E18–0x2E2E

11801–11823

IFE communication interface

IMU name

IMU Identification

0x2E45–0x2E5B

11846–11868

IFE communication interface

IMU location

Read IMU Name and Location

0x2E45–0x2E5B

11846–11868

IFE communication interface

IMU location

IMU Identification

0x2E72

11891

IFE communication interface

Modbus locking pad position

Modbus Locking Status

0x2E72

11891

IFE communication interface

Locking pad position

Locking Pad Position

0x2E77–0x2E7A

11896–11899

IFE communication interface

Current date and time

Current Date and Time

0x2E7C

11901

IFM communication interface

Product identification

Product Identification

0x2E7C

11901

IFE communication interface

Product identification

Product Identification

0x2E7D–0x02E7F

11902–11904

IFE communication interface

IFE communication interface MAC address

MAC Address of the IFE/EIFE Server

0x2E890x2E8C

1191411917

IFE communication interface

Manufacturing date and time

Manufacturing Date and Time

0x2E91–0x02E9A

11922–11931

IFE communication interface

Serial number

IFE Communication Interface Serial Number

0x2EDF–0x2F82

12000–12163

IFM communication interface

Legacy dataset

Legacy Dataset Common Registers

0x2EDF–0x2F84

12000–12165

IFE communication interface

Legacy dataset

Legacy Dataset Common Registers

0x306E

12399

IFM communication interface

Auto-Speed sensing state

Auto-Speed Sensing State

0x306F

12400

IFM communication interface

IFM communication interface Modbus address

Communication Interface Modbus Address

0x306F

1240012403

IFE communication interface

IFE communication interface Modbus parameters

Modbus Parameters of the IFE Server

0x3070

12401

IFM communication interface

Modbus parity

Modbus Parity

0x3071

12402

IFM communication interface

Modbus Baud rate

Modbus Baud Rate

0x3072

12403

IFM communication interface

Number of stop bits

Number of Stop Bits

0x35FF–0x3668

13824–13929

IO module

Analog input of IO 1

Analog Inputs

0x3669–0x3848

13930–14409

IO module

Digital input of IO 1

Digital Inputs

0x3849–0x38FC

14410–14589

IO module

Digital output of IO 1

Digital Outputs

0x38FD–0x3902

14590–14595

IO module

Hardware setting of IO 1

Hardware Setting

0x3905–0x3908

14598–14601

IO module

Digital input and output status of IO 1

Digital Input and Output Status

0x392F–0x3976

14640–14711

IO module

IO 1 identification

IO Module Identification

0x3989–0x39A4

14730–14759

IO module

Alarm and status of IO 1

Alarm Status

0x3BC3–0x3BE0

15300–15329

IO module

Cradle management

Cradle Management

0x3BE1–0x3BFE

15330–15359

IO module

Drawer management

Drawer Management

0x3C27–3C30

15400–15409

IO module

Light control

Light Control

0x3C31–3EEC

15410–16109

IO module

Load control

Load Control

0x41B8–0x4220

16824–16929

IO module

Analog input of IO 2

Analog Inputs

0x4221–0x4400

16930–17409

IO module

Digital input of IO 2

Digital Inputs

0x4401–0x44B4

17410–17589

IO module

Digital output of IO 2

Digital Outputs

0x44B5–0x44BA

17590–17595

IO module

Hardware setting of IO 2

Hardware Setting

0x44BD–0x44C0

17598–17601

IO module

Digital input and output status of IO 2

Digital Input and Output Status

0x44E7–0x452F

17640–17711

IO module

IO 2 identification

IO Module Identification

0x4541–0x455E

17730–17759

IO module

Alarm and status of IO 2

Alarm Status

0x72CD

29390

MicroLogic

Failure status

Failure Status

0x733B–0x733F

29500–29504

MicroLogic

Maintenance operation record

Maintenance Operation Record

0x733B–0x736C

29500–29549

MicroLogic

Maintenance operation number

Maintenance Operation Number

0x739F–0x73AE

29600–29615

MicroLogic

Previous long-time protection setup

Previous Long-Time Protection Setup

0x73AF–0x73BA

29616–29627

MicroLogic

Previous short-time protection setup

Previous Short-Time Protection Setup

0x73BB–0x73BE

29628–29631

MicroLogic

Previous instantaneous protection setup

Previous Instantaneous Protection Setup

0x73BF–0x73CA

29632–29643

MicroLogic

Previous ground-fault protection setup

Previous Ground-Fault Protection Setup

0x73CB–0x73D2

29644–29651

MicroLogic

Previous earth-leakage protection setup

Previous Earth-Leakage Protection Setup

0x73D3–0x73DE

29652–29663

MicroLogic

Previous jam protection setup

Previous Jam Protection Setup

0x73DF–0x73E6

29664–29671

MicroLogic

Previous unbalance protection setup

Previous Unbalance Protection Setup

0x73E6–0x73F2

29672–29683

MicroLogic

Previous underload protection setup

Previous Underload Protection Setup

0x73F3–0x73FE

29684–29695

MicroLogic

Previous long-start protection setup

Previous Long-Start Protection Setup

0x73FF–0x7402

29696–29699

MicroLogic

Previous neutral protection setup

Previous Neutral Protection Setup

0x7453–0x745A

29780–29787

MicroLogic

Minimum/maximum V12 voltage measurements

Minimum/Maximum V12 Voltage Measurements

0x745B–0x7462

29788–29795

MicroLogic

Minimum/maximum V23 voltage measurements

Minimum/Maximum V23 Voltage Measurements

0x7463–0x746A

29796–29803

MicroLogic

Minimum/maximum V31 voltage measurements

Minimum/Maximum V31 Voltage Measurements

0x746B–0x746E

29804–29807

MicroLogic

Maximum I1 current measurement

Maximum I1 Current Measurement

0x746F–0x7472

29808–29811

MicroLogic

Maximum I2 current measurement

Maximum I2 Current Measurement

0x7473–0x7476

29812–29815

MicroLogic

Maximum I3 current measurement

Maximum I3 Current Measurement

0x7477–0x747A

29816–29819

MicroLogic

Maximum IN current measurement

Maximum IN Current Measurement

0x747B–0x747E

29820–29823

MicroLogic

Minimum system frequency

Minimum System Frequency

0x747F–0x7482

29824–29827

MicroLogic

Maximum system frequency

Maximum System Frequency

0x7483–0x7486

29828–29831

MicroLogic

I1 peak demand measurement

I1 Peak Demand Measurement

0x7487–0x748A

29832–29835

MicroLogic

I2 peak demand measurement

I2 Peak Demand Measurement

0x748B–0x748E

29836–29839

MicroLogic

I3 peak demand measurement

I3 Peak Demand Measurement

0x748F–0x7492

29840–29843

MicroLogic

IN peak demand measurement

IN Peak Demand Measurement

0x7493–0x7496

29844–29847

MicroLogic

P peak demand measurement

P Peak Demand Measurement

0x749A–0x749B

29851–29852

MicroLogic

Time of use counter

Time of Use Counter

0x749C

29853

MicroLogic

Rate of wear counter

Rate of Wear Counter

0x749D

29854

MicroLogic

Boot counter

Boot Counter

0x749E–0x749F

29885–29886

MicroLogic

EEPROM writing counter

EEPROM Writing Counter

0x74B7–0x74BE

29880–29887

MicroLogic

Load profile counters

Load Profile Counters

0x74C1–0x74CC

29890–29901

MicroLogic

Temperature profile counters

Temperature Profile Counters

0x74D5–0x74DD

29910–29918

MicroLogic

Protection trips counters

Protection Trips Counters

0x74F3–0x74FF

29940–29952

MicroLogic

Alarms counters

Alarms Counters

0x751B–0x7520

29980–29985

MicroLogic

Maintenance operation counters

Maintenance Operation Counters

0x7525–0x7526

29990–29991

MicroLogic

MicroLogic trip unit rotary switches

MicroLogic Trip Unit Rotary Switches

0x7527

29992

MicroLogic

MicroLogic trip unit locking pad status

MicroLogic Trip Unit Locking Pad Status

0x7528

29993

MicroLogic

Auxiliary 24 Vdc power supply

Auxiliary 24 Vdc Power Supply

0x7529–0x752D

29994–29998

MicroLogic

Firmware revision

Firmware Revision

0x752F–0x7532

30000–30003

MicroLogic

Part number

Part Number

0x7534

30005

MicroLogic

MicroLogic trip unit LED

MicroLogic Trip Unit LED

0x7CFF–0x7EFE

32000–32335

IFE communication interface

Standard dataset

Standard Dataset Common Registers

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?