0000509775_02_en

Webmanager Technical Data and Parts

Dimension (W x L x H) 130 x 125 x 30 mm (5.12 x 4.92 x 1.2 in)
Protection rating IP 40
Operating condition Between 0 °C – 60 °C (32 °F – 140 °F) with a maximum humidity of 90% (not condensing)
Power supply Always use a stabilized power source. The standard power supply delivers 12V/2A DC, if more than 300 modules are connected a 12V/3A DC power supply is used instead.
Power consumption At 12 V approximately 150 mA
Fastening Wall mounted
Certifications UL, CSA and CE

Webmanager Parts

Part Number Part Name Description
950-6508 BMS BACS WEBSERVER BUDGET T4 Control cabinet not included.
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?