Specifications
NOTICE |
---|
hazard of equipment damage
Refer to the UPS installation manual for detailed specifications for the UPS system.
Failure to follow these instructions can result in equipment damage.
|
Classic Battery Cabinet Specifications
![]() |
---|
hazard of electric shock, explosion or arc flash
The classic battery cabinet must only be used with the Galaxy VS UPS or the Galaxy
VL UPS.
Failure to follow these instructions will result in death or serious injury.
|
Trip Settings
Trip settings must be controlled during installation. Set the trip settings according to the relevant table below.
GVSCBC7A
GVSCBC7B
UPS rating | 20-50 kW | 60 kW | 80 kW | ||||||
---|---|---|---|---|---|---|---|---|---|
Power factor |
0.8 |
0.9 |
1 |
0.8 |
0.9 |
1 |
0.8 |
0.9 |
1 |
Breaker type | NSX250SDC (LV438218) + TM200G (LV430088) | NA | |||||||
Ir setting | 140 | 160 | 160 | ||||||
Im setting | 530 (fixed) |
GVSCBC7C
UPS rating | 20-50 kW | 60 kW | 80 kW | 100 kW | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
Power factor |
0.8 |
0.9 |
1 |
0.8 |
0.9 |
1 |
0.8 |
0.9 |
1 |
0.8 |
0.9 |
1 |
Breaker type | NSX250SDC (LV438218) + TM250G (LV430089) | NA | ||||||||||
Ir setting | 175 | 200 | 250 | 250 | ||||||||
Im setting | 625 (fixed) |
GVSCBC7D
GVSCBC7E
UPS rating | 20-50 kW | 60 kW | 80 kW | ||||||
---|---|---|---|---|---|---|---|---|---|
Power factor |
0.8 |
0.9 |
1 |
0.8 |
0.9 |
1 |
0.8 |
0.9 |
1 |
Breaker type | NSX250SDC (LV438218) + TM200G (LV430088) | ||||||||
Ir setting | 140 | 160 | 200 | ||||||
Im setting | 530 (fixed) |
GVSCBC10A2
UPS rating | 20-60 kW | 80 kW | 100 kW | 120 kW | 150 kW | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Power factor |
0.8 |
0.9 |
1 |
0.8 |
0.9 |
1 |
0.8 |
0.9 |
1 |
0.8 |
0.9 |
1 |
0.8 |
0.9 |
1 |
Breaker type | NSX250SDC (LV438218) + TM250G (LV430089) | NA | |||||||||||||
Ir setting | 175 | 175 | 175 | 200 | 200 | 225 | 225 | 225 | 250 | 250 | 250 | ||||
Im setting | 625 (fixed) |
UPS rating | 200 kW | 250 kW | 300 kW | 350 kW | 400 kW | 450 kW | 500 kW |
---|---|---|---|---|---|---|---|
Power factor |
1 | ||||||
Breaker type | NSX250SDC (LV438218) + TM250G (LV430089) | ||||||
Number of classic battery cabinets | 2 x GVSCBC10A2 | 2 x GVSCBC10A2 | 3 x GVSCBC10A2 | 3 x GVSCBC10A2 | 4 x GVSCBC10A2 | 4 x GVSCBC10A2 | 4 x GVSCBC10A2 |
Ir setting | 225 | 250 | 225 | 250 | 225 | 250 | 250 |
Im setting | 625 (fixed) |
GVSCBC10B2
UPS rating | 20-80 kW | 100 kW | 120 kW | 150 kW | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
Power factor |
0.8 |
0.9 |
1 |
0.8 |
0.9 |
1 |
0.8 |
0.9 |
1 |
0.8 |
0.9 |
1 |
Breaker type | NSX320S TM-DC (LV438276) | |||||||||||
Ir setting | 224 | 224 | 256 | 288 | 288 | 320 | 320 | |||||
Im setting | 800 (fixed) |
UPS rating | 200 kW | 250 kW | 300 kW | 350 kW | 400 kW | 450 kW | 500 kW |
---|---|---|---|---|---|---|---|
Power factor |
1 | ||||||
Breaker type | NSX320S TM-DC (LV438276) | ||||||
Number of classic battery cabinets | 2 x GVSCBC10B2 | 2 x GVSCBC10B2 | 3 x GVSCBC10B2 | 3 x GVSCBC10B2 | 4 x GVSCBC10B2 | 4 x GVSCBC10B2 | 4 x GVSCBC10B2 |
Ir setting | 288 | 320 | 288 | 320 | 288 | 320 | 320 |
Im setting | 800 (fixed) |
Recommended Cable Sizes
![]() |
---|
hazard of electric shock, explosion, or arc flash
All wiring must comply with all applicable national and/or electrical codes. The maximum
allowable cable size is 95 mm2.
Failure to follow these instructions will result in death or serious injury.
|
Cable sizes in this manual are based on table B.52.3 (52-C2) of IEC 60364-5-52 with the following assertions:
-
90 °C conductors
-
An ambient temperature of 30 °C
-
Use of copper conductors
-
Installation method C
Protective Earth (PE) cables are sized in accordance with table 54.3 of IEC 60364-4-54, Article 543.
If the ambient temperature is greater than 30 °C, larger conductors are to be selected in accordance with the correction factors of the IEC.
GVSCBC7A
GVSCBC7B
UPS rating | 20-60 kW | 80 kW | ||||
---|---|---|---|---|---|---|
Power factor |
0.8 |
0.9 |
1 |
0.8 |
0.9 |
1 |
DC+/DC- (mm2) |
35 | 35 | NA | |||
DC PE (mm2) | 16 | 16 |
GVSCBC7C
UPS rating | 20-60 kW | 80 kW | 100 kW | ||||||
---|---|---|---|---|---|---|---|---|---|
Power factor |
0.8 |
0.9 |
1 |
0.8 |
0.9 |
1 |
0.8 |
0.9 |
1 |
DC+/DC- (mm2) |
50 | 70 | 70 | NA | |||||
DC PE (mm2) | 25 | 35 | 35 |
GVSCBC7D
UPS rating | 20-30 kW | 40-50 kW | 60 kW | ||||||
---|---|---|---|---|---|---|---|---|---|
Power factor |
0.8 |
0.9 |
1 |
0.8 |
0.9 |
1 |
0.8 |
0.9 |
1 |
DC+/DC- (mm2) |
16 | 35 | 35 | ||||||
DC PE (mm2) | 10 | 16 | 16 |
GVSCBC7E
UPS rating | 20-60 kW | 80 kW | ||||
---|---|---|---|---|---|---|
Power factor |
0.8 |
0.9 |
1 |
0.8 |
0.9 |
1 |
DC+/DC- (mm2) |
35 | 50 | ||||
DC PE (mm2) | 16 | 25 |
GVSCBC10A2
UPS rating | 20-80 kW | 100-120 kW | 150 kW | ||||||
---|---|---|---|---|---|---|---|---|---|
Power factor |
0.8 |
0.9 |
1 |
0.8 |
0.9 |
1 |
0.8 |
0.9 |
1 |
DC+/DC- (mm2) |
50 | 70 | 70 | NA | |||||
DC PE (mm2) | 25 | 35 | 35 |
UPS rating | 200 kW | 250 kW | 300 kW | 350 kW | 400 kW | 450 kW | 500 kW |
---|---|---|---|---|---|---|---|
Power factor |
1 | ||||||
Number of classic battery cabinets | 2 x GVSCBC10A2 | 2 x GVSCBC10A2 | 3 x GVSCBC10A2 | 3 x GVSCBC10A2 | 4 x GVSCBC10A2 | 4 x GVSCBC10A2 | 4 x GVSCBC10A2 |
DC+/DC- (mm2) |
70 | ||||||
DC PE (mm2) | 35 |
GVSCBC10B2
UPS rating | 20-60 kW | 80-100 kW | 120-150 kW | ||||||
---|---|---|---|---|---|---|---|---|---|
Power factor |
0.8 |
0.9 |
1 |
0.8 |
0.9 |
1 |
0.8 |
0.9 |
1 |
DC+/DC- (mm2) |
50 | 70 | 95 | ||||||
DC PE (mm2) | 25 | 35 | 50 |
UPS rating | 200 kW | 250 kW | 300 kW | 350 kW | 400 kW | 450 kW | 500 kW |
---|---|---|---|---|---|---|---|
Power factor |
1 | ||||||
Number of classic battery cabinets | 2 x GVSCBC10B2 | 2 x GVSCBC10B2 | 3 x GVSCBC10B2 | 3 x GVSCBC10B2 | 4 x GVSCBC10B2 | 4 x GVSCBC10B2 | 4 x GVSCBC10B2 |
DC+/DC- (mm2) |
70 | 95 | |||||
DC PE (mm2) | 35 | 50 |
Torque Specifications
Bolt size | Torque |
---|---|
M4 | 1.7 Nm |
M5 | 2.2 Nm |
M6 | 5 Nm |
M8 | 17.5 Nm |
M10 | 30 Nm |
M12 | 50 Nm |
Environment
Operating | Storage | |
---|---|---|
Temperature | 0 °C to 40 °C | -15 °C to 40 °C |
Relative humidity | 0-95% non-condensing | 10-80% non-condensing |
Elevation | 0-1000 m | |
Protection class | IP20 | |
Color | RAL 9003, gloss level 85% |