Specifications for 400 V Systems
Input Specifications 400 V
UPS rating |
10 kW | 15 kW | 20 kW | 30 kW | 40 kW | 50 kW |
---|---|---|---|---|---|---|
Voltage (V) |
380/400/415 |
380/400/415 |
380/400/415 |
380/400/415 |
380/400/415 |
380/400/415 |
Connections |
4-wire (L1, L2, L3, N, PE) WYE (single mains) |
|||||
Input voltage range (V) |
380 V: 331-437 |
|||||
Frequency range (Hz) |
40-70 |
|||||
Nominal input current (A) |
16/15/14 |
24/22/22 |
32/30/29 |
47/45/43 |
63/60/58 |
79/75/72 |
Maximum input current (A) |
19/18/17 |
28/27/26 |
38/36/35 |
57/54/52 |
76/72/69 |
91/90/87 |
Input current limitation (A) |
20/19/18 |
30/28/27 |
39/37/36 |
59/56/54 |
78/74/72 |
91/91/90 |
Input power factor |
0.99 for load greater than 50% |
|||||
Total harmonic distortion (THDI) |
<3% at full linear load (symmetrical) |
|||||
Maximum short circuit rating |
65 kA RMS |
|||||
Protection |
Built-in backfeed protection and fuses |
|||||
Ramp-in |
Programmable and adaptive 1-40 seconds |
Bypass Specifications 400 V
UPS rating |
10 kW | 15 kW | 20 kW | 30 kW | 40 kW | 50 kW |
---|---|---|---|---|---|---|
Voltage (V) |
380/400/415 |
380/400/415 |
380/400/415 |
380/400/415 |
380/400/415 |
380/400/415 |
Connections |
4-wire (L1, L2, L3, N, PE) WYE |
|||||
Bypass voltage range (V) |
380 V: 342-418 |
|||||
Frequency range (Hz) |
50/60 ± 1, 50/60 ± 3, 50/60 ± 10 (user selectable) |
|||||
Nominal bypass current (A) |
15/15/14 |
23/22/21 |
31/29/28 |
46/44/42 |
61/58/56 |
77/73/70 |
Nominal neutral current (A) |
26/25/24 |
39/37/36 |
53/50/48 |
79/75/72 |
105/100/96 |
131/125/120 |
Maximum short circuit rating* * |
65 kA RMS |
|||||
Protection |
Built-in backfeed protection and fuses |
Output Specifications 400 V
Battery Specifications 400 V
![]() |
---|
Hazard of electric shock, explosion, or arc flash
Protection of the energy storage device: An overcurrent protective device must be
located in close proximity to the energy storage device.
Failure to follow these instructions will result in death or serious injury.
|
All values are based on 40 battery blocks.
Recommended Cable Sizes 400 V
![]() |
---|
hazard of electric shock, explosion, or arc flash
All wiring must comply with all applicable national and/or electrical codes. The maximum
allowable cable size is 50 mm2.
Failure to follow these instructions will result in death or serious injury.
|
The maximum number of cable connections per busbar: 2 on input/output/bypass busbars; 2 on DC+/DC- busbars; 4 on N busbar; 5 on PE busbar.
Cable sizes in this manual are based on table B.52.3 and table B.52.5 of IEC 60364-5-52 with the following assertions:
-
90 °C conductors
-
An ambient temperature of 30 °C
-
Use of copper conductors
-
Installation method C
PE cable size is based on table 54.2 of IEC 60364-4-54.
If the ambient temperature is greater than 30 °C, larger conductors are to be selected in accordance with the correction factors of the IEC.
Copper
UPS rating | 10 kW | 15 kW | 20 kW | 30 kW | 40 kW | 50 kW |
---|---|---|---|---|---|---|
Input phases (mm2) | 6 |
6 |
10 |
16 |
25 |
35 |
Input PE (mm2) | 6 |
6 |
10 |
16 |
16 |
16 |
Bypass/output phases (mm2) | 6 |
6 |
10 |
16 |
25 |
25 |
Bypass PE/output PE (mm2) | 6 |
6 |
10 |
16 |
16 |
16 |
Neutral (mm2) | 6 |
10 |
16 |
25 |
35 |
50 |
DC+/DC-* (mm2) | 6 |
10 |
16 |
25 |
35 |
50 |
DC PE (mm2) | 6 |
10 |
16 |
16 |
16 |
25 |
Recommended Upstream Protection 400 V
![]() |
---|
Hazard of electric shock, explosion, or arc flash
For parallel systems, instantaneous override (Ii) values must not be set higher than
800 A. Place the label 885-92557 adjacent to the upstream circuit breaker to inform
about the hazard.
Failure to follow these instructions will result in death or serious injury.
|
Torque Specifications
Bolt size | Torque |
---|---|
M4 | 1.7 Nm |
M5 | 2.2 Nm |
M6 | 5 Nm |
M8 | 17.5 Nm |
M10 | 30 Nm |
M12 | 50 Nm |
Environment
Heat Dissipation in BTU/hr
10 kW | Normal operation | ECO mode | ||||
---|---|---|---|---|---|---|
Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 |
25% load |
619 |
667 |
639 |
485 |
492 |
472 |
50% load |
860 |
811 |
855 |
529 |
500 |
522 |
75% load |
1066 |
1014 |
1003 |
562 |
549 |
562 |
100% load |
1267 |
1227 |
1230 |
590 |
576 |
597 |
10 kW | eConversion | Battery operation | ||||
---|---|---|---|---|---|---|
Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 |
25% load |
551 |
563 |
556 |
947 |
987 |
985 |
50% load |
599 |
573 |
597 |
1075 |
1104 |
1118 |
75% load |
624 |
616 |
635 |
1240 |
1260 |
1284 |
100% load |
650 |
664 |
661 |
1442 |
1454 |
1482 |
15 kW | Normal operation | ECO mode | ||||
---|---|---|---|---|---|---|
Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 |
25% load |
755 |
759 |
733 |
493 |
512 |
505 |
50% load |
1066 |
1014 |
1003 |
562 |
549 |
562 |
75% load |
1388 |
1347 |
1339 |
620 |
596 |
616 |
100% load |
1856 |
1763 |
1719 |
690 |
685 |
679 |
15 kW | eConversion | Battery operation | ||||
---|---|---|---|---|---|---|
Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 |
25% load |
561 |
585 |
596 |
1006 |
1041 |
1047 |
50% load |
624 |
616 |
635 |
1240 |
1260 |
1284 |
75% load |
676 |
680 |
684 |
1557 |
1565 |
1593 |
100% load |
774 |
753 |
727 |
1958 |
1958 |
1975 |
20 kW | Normal operation | ECO mode | ||||
---|---|---|---|---|---|---|
Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 |
25% load |
860 |
811 |
855 |
529 |
500 |
511 |
50% load |
1267 |
1227 |
1230 |
590 |
576 |
597 |
75% load |
1856 |
1763 |
1719 |
690 |
685 |
679 |
100% load |
2578 |
2431 |
2336 |
815 |
787 |
759 |
20 kW | eConversion | Battery operation | ||||
---|---|---|---|---|---|---|
Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 |
25% load |
599 |
573 |
597 |
1075 |
1104 |
1118 |
50% load |
650 |
664 |
661 |
1442 |
1454 |
1482 |
75% load |
774 |
753 |
727 |
1958 |
1958 |
1975 |
100% load |
836 |
836 |
829 |
2624 |
2617 |
2599 |
30 kW | Normal operation | ECO mode | ||||
---|---|---|---|---|---|---|
Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 |
25% load |
1341 |
1370 |
1389 |
619 |
656 |
629 |
50% load |
1966 |
1928 |
1966 |
758 |
733 |
725 |
75% load |
2669 |
2565 |
2628 |
877 |
901 |
862 |
100% load |
3493 |
2758 |
3362 |
1051 |
1055 |
1034 |
30 kW | eConversion | Battery operation | ||||
---|---|---|---|---|---|---|
Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 |
25% load |
765 |
796 |
809 |
1947 |
2059 |
2122 |
50% load |
908 |
919 |
928 |
2312 |
2474 |
2507 |
75% load |
1019 |
1028 |
1034 |
2888 |
3041 |
3040 |
100% load |
1177 |
1169 |
1164 |
3674 |
3759 |
3722 |
40 kW | Normal operation | ECO mode | ||||
---|---|---|---|---|---|---|
Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 |
25% load |
1518 |
1539 |
1585 |
657 |
680 |
640 |
50% load |
2409 |
2336 |
2402 |
861 |
851 |
847 |
75% load |
3493 |
3309 |
3362 |
1051 |
1055 |
1034 |
100% load |
4862 |
4546 |
4512 |
1281 |
1281 |
1267 |
40 kW | eConversion | Battery operation | ||||
---|---|---|---|---|---|---|
Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 |
25% load |
797 |
827 |
842 |
2046 |
2181 |
2234 |
50% load |
996 |
1005 |
1021 |
2672 |
2836 |
2846 |
75% load |
1177 |
1169 |
1164 |
3674 |
3759 |
3722 |
100% load |
1412 |
1377 |
1379 |
5049 |
4952 |
4861 |
50 kW | Normal operation | ECO mode | ||||
---|---|---|---|---|---|---|
Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 |
25% load |
1731 |
1721 |
1773 |
740 |
692 |
692 |
50% load |
2902 |
2794 |
2865 |
936 |
957 |
914 |
75% load |
4476 |
4216 |
4203 |
1212 |
1227 |
1201 |
100% load |
6518 |
6072 |
5987 |
1538 |
1567 |
1449 |
50 kW | eConversion | Battery operation | ||||
---|---|---|---|---|---|---|
Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 |
25% load |
859 |
866 |
892 |
2167 |
2319 |
2362 |
50% load |
1068 |
1077 |
1071 |
3126 |
3264 |
3251 |
75% load |
1353 |
1330 |
1321 |
4670 |
4629 |
4552 |
100% load |
1633 |
1630 |
1607 |
6799 |
6414 |
6264 |
UPS Shipping Weights and Dimensions
Power Module Shipping Weights and Dimensions
Commercial reference | Weight kg | Height mm | Width mm | Depth mm |
---|---|---|---|---|
GVPM20KD | 48 | 330 | 580 | 780 |
GVPM50KD | 62 | 330 | 580 | 780 |
Modular Battery Shipping Weights and Dimensions
Commercial reference | Weight kg | Height mm | Width mm | Depth mm |
---|---|---|---|---|
GVSBTHU | 33 | 180 | 150 | 800 |
GVSBTHULL | 33 | 180 | 150 | 800 |