990–5809D-004

Varmeafledning (BTU/t) for 300 kW UPS

 

Normal drift

ECO-tilstand

Last 380 V 400 V 415 V 440 V 380 V 400 V 415 V 440 V

25 %

12334

11773

11773

11773

5000

5000

5000

5361

50 %

19463

18362

18362

19149

6095

6095

6095

6341

75 %

27906

26260

26260

27335

7513

7513

7513

7616

100 %

38417

36217

36217

37128

9170

9170

9170

9107

 

ECOnversion

Batteridrift

Last 380 V 400 V 415 V 440 V 380 V 400 V 415 V 440 V

25 %

5704

6004

5978

5978

12353

12353

12353

12353

50 %

6586

6857

6742

6742

20392

20392

20392

20392

75 %

7785

8012

7766

7766

29227

29227

29227

29227

100 %

9283

9436

9032

9032

39199

39199

39199

39199

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Var dette nyttigt?