990–5809D-001

Heat Dissipation (BTU/hr) for 300 kW UPS

 

Normal Operation

ECO Mode

Load 380 V 400 V 415 V 440 V 380 V 400 V 415 V 440 V

25%

12334

11773

11773

11773

5000

5000

5000

5361

50%

19463

18362

18362

19149

6095

6095

6095

6341

75%

27906

26260

26260

27335

7513

7513

7513

7616

100%

38417

36217

36217

37128

9170

9170

9170

9107

 

ECOnversion

Battery Operation

Load 380 V 400 V 415 V 440 V 380 V 400 V 415 V 440 V

25%

5704

6004

5978

5978

12353

12353

12353

12353

50%

6586

6857

6742

6742

20392

20392

20392

20392

75%

7785

8012

7766

7766

29227

29227

29227

29227

100%

9283

9436

9032

9032

39199

39199

39199

39199

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.