DOCA0142EN-12

Technical Characteristics

Environmental Characteristics

Characteristics

Value

Conforming to standards

  • IACS E10

  • EN 61326-1

  • CSA C22.2

  • IEC/UL 61010-2-201

  • IEC61000-6-2 Ed.2

Certification

cULus, CE, EAC, and FCC marking

Ambient temperature

Storage

-40...+85 °C (-40...+185 °F)

Operation

-25...+70 °C (-13...+158 °F)

Protective treatment

ULV0, conforming to IEC/EN 60068-2-30

Pollution

Level 3

Mechanical Characteristics

Characteristics

Value

Shock resistance

Conforming to IEC 60068-2-27

15 g/11 ms, 1/2 sinusoidal

Resistance to sinusoidal vibrations

Conforming to IEC/EN 60068-2-6

Electrical Characteristics

Characteristics

Value

Power supply

24 Vdc, -20%/+10% (19.2...26.4 Vdc)

Consumption

Typical

24 Vdc, 120 mA at 20 °C (68 °F)

Maximum with server

19.2 Vdc, 140 mA at 60 °C (140 °F)

Physical Characteristics

Characteristics

Value

Dimensions

72 x 105 x 71 mm (2.83 x 4.13 x 2.79 in)

Mounting

DIN rail

Weight

187 g (0.41 lb)

Degree of protection of the installed module

  • On the front panel (wall-mounted enclosure): IP4x

  • Connectors: IP2x

  • Other parts: IP3x

Connections

Screw type terminal blocks

24 Vdc Power Supply Characteristics

It is recommended to use an UL listed/UL recognized limited voltage/limited current or a class 2 power supply with a 24 Vdc, 3 A maximum.

NOTE: For 24 Vdc power supply connection, use copper conductors only.

For more information, refer to the DOCA0093•• ULP (Universal Logic Plug) System - User Guide.

Characteristics

Value

Power supply type

Regulated switch type

Rated power

72 W

Input voltage

100...120 Vac for single phase

200...500 Vac phase-to-phase

PFC filter

With IEC 61000-3-2

Output voltage

24 Vdc

Power supply output current

3 A

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.