Engineering, Maintenance, and Training Services

Engineered Solutions


Schneider Electric provides an engineered solution approach to your specific power system applications. Our total solutions for power monitoring and power system controls allow greater safety, reliability, and energy efficiency of your power systems. As a long standing industry leader in Power Monitoring and Control Systems, we understand your power system requirements and needs.

All of our Engineered Solutions are tailored to your specific system requirements. Schneider Electric is your total solution provider.

The Basics of a Comprehensive Power and Energy Management System

Measure: Gather energy and power data throughout your facility. Stand-alone or embedded meters measure, collect, and deliver essential data from key distribution points across your entire electrical network.

Understand: Turn data into actionable information. Power management software brings intelligent analytics and visualization to power and energy data.

Act: Use actionable information to make intelligent decisions and operational shifts to create change or correct issues.

The Benefits of Power and Energy Management

  • Reduce energy and operational costs

  • Improve power and equipment reliability

  • Optimize operations

  • Increase system capacity

  • Minimize expensive downtime

  • Meet sustainability goals

  • Improve productivity

PowerLogic Engineers provide graphic solutions for realtime monitoring of power systems.

Power System Control Applications

Automated solutions for increased Reliability and Energy Efficiency: Schneider Electric engineers provide Power System Control Applications with automated solutions for addressing your system reliability and efficiency control needs. Our offer covers Automatic Throwover Schemes, Load Shedding/Peak Shaving, and Load Preservation and Mircrogrids.

  • Automatic Throwover Systems – Automatic selection of available utility or generator sources to maintain service continuity to connected loads.

  • Load Shedding/Peak Shaving – Control peak demand levels or ensure service continuity to critical load or operate breakers in accordance with user specified sequences and time delays such as bringing large motors online across several billing kw demand periods to avoid demand penalties.

  • Load Preservation – Fast acting sophisticated control systems designed to stabilize critical power systems to the greatest extent possible by monitoring frequency and power sources from utility plus generator capacity versus total circuit load.

Power System Engineering

The Square D™ Power System Engineering team offers a wide range of engineering services to improve the safety, efficiency and reliability of your power distribution system. The team is comprised of registered professional engineers, safety trained and equipped, to perform a variety of engineering functions.

Power System Studies

The Square D Power System Engineering Team provides expertise for a variety of electrical power system studies. Some of the more common system studies include:

  • Short-circuit analysis

  • Time-current coordination

  • Motor starting/voltage drop

  • Motor starting/torque-speed

  • Safe motor re-energization

  • Harmonic analysis

  • Transient analysis

  • Power factor correction analysis

  • Other system specific analysis

Arc Flash Analysis

Square D offers on-site services to perform arc flash analysis for a facility, complex, office, or campus. An Arc flash analysis is used to determine:

  • Flash Protection Boundary

  • Incident Energy Value

  • Hazard/Risk Category

  • Appropriate Personal Protective Equipment (PPE)

  • Low cost arc flash reduction methods


Features of Square D arc flash analysis include:

  • Time current coordination analysis showing both existing and recommended over/current device settings

  • Short-circuit study to ensure adequacy of equipment

  • Onsite verification and documentation of equipment

  • Arc flash labels (populated with the results of the arc flash analysis)

  • Arc flash label affixation

  • NFPA 70E—Safe Workplace Practices Training provided by OSHA authorized outreach instructors

  • Recommendations and solutions to reduce potential arc flash hazards

Power Quality Studies

Square D offers onsite power quality engineering studies and solutions to eliminate process disruptions, power system shutdowns, and equipment damage due to electrical power system disturbances. A power quality study is used to:

  • Determine compliance with the IEEE 519-Recommended Practices and Requirements for Harmonic Control in Electrical Power Systems guidelines

  • Identify most cost-effective solution to power quality problems

  • Solve process disruptions due to power disturbances

  • Reduce economic effects of poor power quality

  • Identify disturbances originating on electric utility system and improvements to reduce the number and severity

Power System Assessment

Square D offers engineering services to meet a variety of power system needs:

  • Basic codes and standards compliance

  • Protective coordination assessment

  • Maintenance program review

  • Recommendations for power system optimization

  • Power quality troubleshooting and analysis

  • Power factor and harmonics analysis

  • Electrical safety hazards

  • Short-circuit withstand overview

  • Single-line documentation of power system

  • Power monitoring recommendations

  • Loading measurements

Power System Design Services

Schneider Electric Engineering Services offers three levels of design services based on the customer need:

  • Design Assurance

  • Design Assistance

  • Primary Design Agent

Other areas of expertise include:

  • New equipment installation

  • Existing equipment modification

  • Protection Control Automation

  • Ground Fault Systems

  • Generator Control Systems

Square D professional engineers - safety trained and equipped - will listen to your concerns and goals, define the problem or enhancement, and engineer the solution that best satisfies your needs.

For additional information on power system engineering services and pricing, contact your nearest Square D/Schneider Electric office.

Advanced Microgrid Solutions and Distributed Energy Resource Management

Microgrids deliver
energy flexibility

With our custom solutions and proven expertise, we deliver advanced microgrids that offer the advantages of grid independence – without forfeiting the benefits of being part of the central grid. Our flexible microgrid architecture features a scalable set of grid components designed to efficiently manage your entire energy infrastructure, including distributed generation, energy storage, and load demand, while giving you the ability to easily adapt the system to your changing needs. Learn more at www.schneider-electric.us/en/work/solutions/microgrids/


Total Energy Control

Schneider Electric Certified Energy Managers (CEM’s) work on-site with knowledgeable plant personnel to develop a long-term, comprehensive, “Energy Action Plan”, that serves as the blueprint for energy savings. Unlike performance contracts or one-time energy audits, the Total Energy ControlSM program offers a strategic partnership for energy-intensive industrials who want to improve energy efficiency.

Total Energy Control

  • Utility Analysis: evaluating both the commodity supply side and the demand side areas of the operation.

  • Demand Side Usage: profiling facility loads and consumption patterns.

  • Opportunity Identification / Prioritization: projects that make sense today and those that should be considered in the future as energy prices change.

  • Project Implementation: Client can choose which projects to implement or Square D can provide turn-key implementation.

  • Supply Management: forecasting and making adjustments to reflect current conditions.

  • On-Going Accountability: accountable along with you for the ongoing success of your energy plan.



 
 

EcoStruxure™ Service Plans (ESP) for Power Management

EcoStruxure™ Service Plans (ESP) is a personalized service contract for your connected and non-connected assets. It provides both onsite and off-site asset management, monitoring, diagnostics, and preventive and predictive maintenance services.

ESP for Power Management is designed to provide maintenance, support, and improved services for your Schneider EPMS. Now you can easily manage your electrical system and keep your operations running smoothly without the need for extra time or the manpower to do it.

ESP Plan Features
The table below identifies the three levels and what features would be included or can be added. Multi-year plans available at a discount.

Package Features

Prime

Ultra

PrimeLite

Prime

PrimeOS

Ultra0

Ultra1

Ultra2

Ultra3

Support

Basic Product Support
Remote Access Troubleshooting
24/7 support
Direct Access to L2 Digital Service Engineers
Customer Success Resource N/A
Designated Digital Service Engineer N/A N/A N/A

Maintenance

Software Assurance
License cost for service packs and new software releases[1]
N/A
Remote Maintenance
Hours per year
N/A Up to 4 Up to 4 Up to 8 Up to 8
Onsite Maintenance
Days
Available at discount Available at discount 2 per year Available at discount # of days per quarter[2]

Optimize

Self-Help Web Portal
Exclusive Access to Webinars
Exclusive Access to Power Monitoring & Energy Management Online School
Power Advisor Electrical Health & Data Quality Report with Consultation Meeting[3]
Frequency
N/A Bi-annual Bi-annual Quarterly Quarterly
PMU Factory Training Discount
(Visit http://www.pmutraining.com/)
N/A 10% 10% 15% 15%

Transform

eMaintenance
Remote PME Maintenance
Available at discount
eService
Expert Design, Customization, and Upgrade Services
Cybersecurity Assessment
Managed System Studies

 
 
 
 
 
 

Power Management University (PMU)

PMU is the U.S.-based education team dedicated to providing best in class training on the various energy management software and related products that Schneider Electric™ has to offer. We offer a variety of courses to help our end-users make the most out of their energy management software and hardware investments. The table below identifies some of the training options available through PMU.

PMU Training Options

PMU Factory Training Courses
Perfect for sites that have minimal staff that need training on their EPMS. PMU Factory Training Courses are instructor-led events with pre-defined agendas and are available for registration by anyone interested. They are hosted at regular intervals throughout the year with both Classroom (CR) and Virtual Instructor-led (VILT) options available for most courses.


Below is the list of PMU Factory Training Courses available. Click on each course name to learn more.


(CR) = Classroom
(VLT) = Virtual Instructor-led

Course Name

Duration

Part Number

PowerLogic™ and ION Metering Hardware — Installation and Troubleshooting

2 Days

(CR) 3000PMU2DAY

EcoStruxure™ Power Monitoring Expert – Operator Training

3 Days

(CR) 3000PMU3DAY
(VILT) 3000PMUWEB3DAY

EcoStruxure™ Power Monitoring Expert – (PME) Advanced Operator Training

3 Days

(CR) 3000PMU3DAY
(VILT) 3000PMUWEB3DAY

EcoStruxure™ Power Monitoring Expert – ION Architecture Programming using Designer

4 Days

(CR) 3000PMU4DAY
(VILT) 3000PMUWEB4DAY

EcoStruxure™ Power Monitoring Expert – Energy Billing Module Deployment

1 Day

(VILT) 3000PMUWEB1DAY

EcoStruxure™ Power Monitoring Expert – Vista Graphics and User Diagrams

1 Day

(VILT) 3000PMUWEB1DAY

EcoStruxure™ Power Monitoring Expert – TGML Graphics and User Diagrams

1 Day

(VILT) 3000PMUWEB1DAY

PMU Private Training Events
Perfect for sites that have complex systems or multiple staff members that need training on their Schneider Electric EPMS. PMU Private Training sessions are instructor-led events that are designed for your specific solution. With both on-site (at the customer facility) and virtual options available, PMU Private Training Events allow you to choose the date, duration, and topics that are relevant to your system and staff.


Below is the list of PMU Private Training sessions part numbers. Contact your sales representative or Email pmu@se.com to learn more.


Location

Part Number

Description

On-site

3000PMUSITE1C

1 Day On-site Private Training Event, up to 10 people, 5X8, Standard Content

3000PMUSITE2C

2 Day On-site Private Training Event, up to 10 people, 5X8, Standard Content

3000PMUSITE3C

3 Day On-site Private Training Event, up to 10 people, 5X8, Standard Content

3000PMUSITE4C

4 Day On-site Private Training Event, up to 10 people, 5X8, Standard Content

3000PMUCSITEVID

Daily Videography Service Adder for Private On-site Training Events, quantity as needed

3000PMUCSITE

2nd Instructor for larger Private On-site Training Events, Class Size 11-20 students

Virtual

3000PMUCDVILT1DAY

1 Day Virtual Private Training Event, up to 10 people, 5X8, Standard Content

3000PMUCDVILT2DAY

2 Day Virtual Private Training Event, up to 10 people, 5X8, Standard Content

3000PMUCDVILT3DAY

3 Day Virtual Private Training Event, up to 10 people, 5X8, Standard Content

3000PMUCDVILT4DAY

4 Day Virtual Private Training Event, up to 10 people, 5X8, Standard Content

3000PMUCVILTVID

Daily Videography Service Adder for Private VILT Events, quantity as needed

N/A

3000PMUCSITEPREP

1 Day of Custom Content Creation, quantity as needed

Footnotes

  1. Installation and SQL license not included.
  2. ULTRA1 = 1 Day, ULTRA2 = 2 Days, ULTRA3 = 3 Days
  3. Requires client assistance with metering hierarchy.
Feedback