Power and Energy Meters

Series PM5000 Power Meters

PM5000 Series

Power Meter

The PowerLogic™ PM5000 series power meters are the new benchmark in affordable, precision metering. It is the ideal fit for high-end cost management applications, providing measurement capabilities needed to allocate energy usage, perform tenant metering and sub-billing, pin-point energy savings, optimize equipment efficiency and utilization, and perform a high level assessment of the power quality in electrical networks.

All meters provide Modbus serial communications. PM5500 level meters are also capable of simultaneous ModBus TCP and BTL-certified BACnet IP communications over Ethernet.

  • Panel instrumentation (OEMs)

  • Sub-billing and cost allocation

  • Remote monitoring of an electrical installation

  • Harmonic monitoring (THD)

Series PM5000 Power Meters

Description

Catalog No.

Power Meter, Class 0.5 Serial Port

METSEPM5110

Meter, Class 0.5 Alarms TOU Serial Port

METSEPM5330

Power Meter, Class 0.5 Alarms TOU Ethernet Port

METSEPM5340

Power Meter Class 0.2 Serial Port and Dual Ethernet

METSEPM5560

Power Meter without Display Class 0.2 Serial Port and Dual Ethernet

METSEPM5563

Power Meter Class 0.2 Serial Port and Dual Ethernet, LVDC Control Power

METSEPM5580

Power Meter Class 0.2 Serial Port and Dual Ethernet, Waveform Capture, Sag/Swell

METSEPM5650

Remote Display for METSEPM5563

METSEPM5RD

Power Meter with Remote Display Class 0.2 Serial Port and Dual Ethernet

METSEPM5563RD[1]

Footnotes

  1. METSEPM5563RD includes both METSEPM5563 and METSEPM5RD.
Feedback