PowerLogic EM4200 Power Meter

PowerLogic™ EM4200 Enercept Meter

EM4200 Flex Power Meter

EM4200 System Calibrated with Calibrated Rogowski Coils

Next generation Enercept meters provide a unique solution for measuring energy data. The small form factor enables retrofit installation in existing panels to save wall space, installation time, and material cost.

Designed to simplify the ordering process, the meter is available in two major options:

  • System calibrated Enercept offers the simplest way to order. The meter comes with pre-mounted low voltage (LVCT) or Rogowski coil current transducers, as well as pre-mounted fuse packs. Ordering one part number provides a system calibrated 1% overall accuracy metering system for 100 A, 200 A, 400 A, or 5,000 A range applications.

  • Enercept Flex offers the flexibility required for many sites where selecting the type and size of current transducer is desired. The Enercept Flex is compatible with the current transducers on LVCT Series Current Transformers. Choose split core or solid core LCVTs from LVCT Series Current Transformers, or rope style current transducers from METSECTR Series Rope-Style Current Transformers.

Features

  • Uni- and bi-directional metering to support to power generation application

  • Data logging

  • Modbus™ and BACnet serial communication with auto-protocol and baud rate detection.

  • Configurable with or without power

  • Compact size for easy in-panel mounting, DIN rail or screw mount options, includes mounting brackets for easy installation

  • Seamless integration with EcoStruxure™ Power Management software products.

  • Wide 90 to 480 Vac input range

  • High reliability with ANSI C12.20 0.2% accuracy, IEC 62053-22 Class 0.2S (EM4236)

EM4200 Enercept Meter

Description

Catalog Number

Enercept Flex power meter, Class 0.2S, Modbus/BACnet RS485, ANSI wire code, compatible with LVCT and Rogowski coils, order current transducers and fuse packs separately

METSEEM4236

System calibrated Enercept power meter, Modbus/BACnet RS485, ANSI wire code, includes 12-inch length Rogowski coil current transducers for up to 5,000 A and fuse packs

METSEEM4236A12

System calibrated Enercept power meter, Modbus/BACnet RS485, ANSI wire code, includes 18-inch length Rogowski coil current transducers for up to 5,000 A and fuse packs

METSEEM4236A18

System calibrated Enercept power meter, Modbus/BACnet RS485, ANSI wire code, includes LVCT current transducers for up to 100 A and fuse packs

METSEEM4236B101

System calibrated Enercept power meter, Modbus/BACnet RS485, ANSI wire code, includes LVCT current transducers for up to 200 A and fuse packs

METSEEM4236B201

System calibrated Enercept power meter, Modbus/BACnet RS485, ANSI wire code, includes LVCT current transducers for up to 400 A and fuse packs

METSEEM4236B401

Feedback