Communications—EcoStruxure™ Panel Server

EcoStruxure™ Panel Server

Panel Server Universal

Panel Server Advanced

EcoStruxure Panel Server gives you access to
the information you need to help protect, maximize
and optimize your power system.

IoT for an intelligent power network. The EcoStruxure™ Panel Server is the next generation of gateway, providing a seamless connection of wired or unwired smart IoT devices to your edge control software or cloud-based applications and analytics. It is a foundational enabler for Schneider Electric EcoStruxure™ solutions.

Electrical safety

Panel Server is an integral part of Schneider Electric’s continuous thermal monitoring application, helping reduce the risk of electrical fires, and helping to increase people and assets protection. Implement the thermal monitoring of your electrical panel by connecting thermal and heat sensors to your Panel Server.

Power availability

Electrical distribution monitoring and power event analysis help avoid unplanned downtime caused by electrical failure. Panel Server collects real-time data and alarms, presenting information through embedded web pages, making it available to edge control software or cloud-based applications and analytics for electrical system diagnostics. Use embedded web pages for first-level monitoring or monitor from your edge or cloud control system.

Optimize energy efficiency

Improve your facility’s energy efficiency and reduce energy consumption with energy usage analysis and performance tracking. Panel Server collects and shares energy data to help achieve your energy conservation initiatives. It is part of an energy data management system certified for compliance with ISO 50001, 50002, 50006 requirements.

Cybersecurity

Guarding your electrical assets and systems against cyber attacks is vital. Discover the enhanced cybersecurity benefits of Panel Server and its IEC62443-4-1 compliant development lifecycle. Explore its cybersecurity features through a dedicated guide, and discover how Panel Server empowers you to retrieve security logs, providing valuable insights into system security and activity.




Architecture Overview

Panel Server Universal

PS600L

Panel Server Universal is designed to retrieve data from wired or wireless devices. For sensitive installations, the Wired-by-Design models only support wired protocols.

Functions

  • Connect to your monitoring & control software such as EcoStruxure Power Monitoring Expert, EcoStruxure Power Operation, or to your Building Management System.

  • Connect to Schneider Electric cloud applications such as EcoStruxure Energy Hub or Asset Advisor.

  • Ease of commissioning with EcoStruxure Power Commission software or directly through the Panel Server web pages, enabling device plug-and-play and auto-discovery features.

  • Ease of operation with user friendly embedded web pages, and data contextualization for more relevant analytics.

EcoStruxure Panel Server Universal

Description

Catalog Number

Panel Server Universal with 110...277 V AC/ DC power supply

PAS600

Panel Server Universal with 24 V DC power supply

PAS600L

Wired by Design Panel Server Universal with 24 V DC Power

PAS600LWD

Wired by Design Panel Server Universal with PoE power supply

PAS600PWD

Refer to EcoStruxure Panel Server on www.se.com/us for complete information.

Panel Server Advanced

PS800L

Panel Server Advanced has Data Logger and Local Energy Server capabilities. It embodies the first step into energy monitoring. Follow, analyze and compare your loads consumption to enable energy savings.

Functions

  • An all-in-one gateway to retrieve data from both your wireless IEEE 802.15.4 devices and Modbus devices.

  • Monitor up to three years history data and analyze your energy consumption directly through the Panel Server Advanced embedded web pages.

  • Connect to your monitoring and control software such as EcoStruxure™ Power Monitoring Expert, EcoStruxure™ Power Operation or to your Building Management System.

  • Connect to Schneider Electric cloud applications such as EcoStruxure™ Energy Hub or Asset Advisor.

  • Ease of commissioning with EcoStruxure™ Power Commission software or directly through the Panel Server web pages, enabling device plug-and-play and auto-discovery features.

  • Ease of operation with user friendly embedded web pages, and data contextualizing for more relevant analytics.

EcoStruxure Panel Server Advanced

Description

Catalog Number

Panel Server Advanced with 24 V DC power supply

PAS800L

Panel Server Advanced with PoE power supply

PAS800P

Panel Server Advanced with 110...277 V AC/DC power supply

PAS800

Refer to EcoStruxure Panel Server on www.se.com/us for complete information.

Panel Server Dimensions

Approximate Dimensions for Universal and Advanced Panel Server

Feedback