Power and Energy Meters — PM3000 Series

PowerLogic™ PM3000 Power and Energy Meters

PM3000 Series Power Meter

PM3000 series power meters are a cost-attractive, feature-rich range of DIN rail-mounted power meters that offers all the measurement capabilities required to monitor an electrical installation. Ideal for power metering and network monitoring applications that seek to improve the availability and reliability of your electrical distribution system, the meters are also fully capable of supporting sub billing and cost allocation applications. Four different models are available. Choose from models that provide Display Only, Display + Pulse Output, Display + Modbus, and Display + Modbus + DI/DO + Logging. All models use 1A/5A CTs.

PM3000 Features

Available Features

PM3200 Range

PM3200 PM3210 PM3250 PM3255

Performance Standard

IEC61557-12 PMD/Sx/K55/0.5

General

Use on LV and HV systems
Number of samples per cycle 32 32 32 32
CT input 1A/5A
VT input
Multi-tariff 4 4 4 4
Multi-lingual backlit display

Instantaneous rms Values

Current, voltage Per phase and average
Active, reactive, apparent power Total and per phase
Power factor Total and per phase

Energy Values

Active, reactive and apparent energy; import and export

Demand Values

Current, power (active, reactive, apparent) demand; present
Current, power (active, reactive, apparent) demand; peak  

Power Quality Measurements

THD Current and voltage  

Data Recording

Min/max of the instantaneous values
Power demand logs      
Energy consumption log (day, week, month)      
Alarms with time stamping   5 5 15
Digital inputs/digital outputs   0/1   2/2

Communication

RS-485 port    
Modbus protocol    

PM3000 Series Power Meters

Description

Catalog Number

PM3200 3PH energy meter, DIN rail mount, 1A or 5A CT, Class 0.5S, no communications

METSEPM3200

PM3250 3PH energy meter, DIN rail mount, 1A or 5A CT, Class 0.5S, Modbus, THD

METSEPM3250

PM3255 3PH energy meter, DIN rail mount, 1A or 5A CT, Class 0.5S, Modbus, THD, two (2) DI, two (2) DO

METSEPM3255

Feedback