Power Quality Meters — ION8650

ION8650 Power and Energy Meters

The web-enabled PowerLogic™ ION8650 is used to monitor electric distribution networks, service entrances and substations. It enables businesses to manage complex energy supply contracts that include power quality guarantees. Low-range current accuracy makes it ideal for independent power producers and cogeneration applications that require the accurate bi-directional measurement of energy. It is well suited to load curtailment, equipment monitoring and control and energy pulsing and totalization applications. Integrate it with Power Management Software applications to get the most out of the meter’s capabilities and data produced.

Applications

   
  • Revenue metering

  • Cogeneration and IPP monitoring

  • Power Quality Compliance monitoring

  • Power quality analysis

  • Demand and power factor control

 
  • Load curtailment

  • Equipment monitoring and control

  • Energy pulsing and totalization

  • Instrument transformer correction

  • Outage Notification


ION8650 Power and Energy Meter Features

  • Feature set C includes:

    • 9S, 35S, 36S socket and switchboard cases

    • True RMS 3-phase voltage, current, power and meets stringent ANSI revenue metering standards including ANSI C12.20 0.2 and Class 2, 10, & 20

    • Power quality: sag/swell, individual, even, odd, total harmonics to the 31st and symmetrical components

    • 32 Mb log/event memory, min/max for any parameter, historical logs up to 80 channels, timestamp resolution to 0.001 seconds and GPS time synchronization

    • Transformer/line loss compensation and Instrument transformer correction

    • Communications: Ethernet, Serial, Modem, Internet and Ethernet to serial gateway and ION, DNP 3.0, Modbus RTU, Modbus TCP, MV-90 protocols, IEC 61850

    • C model limited to IR + 2 other ports at one time. Ports can be enabled/disabled by user

    • Dial-out capability when memory is near full

    • Multi-user, multi-level security with control and customized access to sensitive data for up to 50 users

    • Data push capability through SMTP (email)

    • 65 setpoints — math, logic, trig, log, linearization formulas

    • Password protection and anti-tamper seal protection

    • Built-in I/O: 4 KYZ digital outs and 3 form A digital ins, 4 KYZ digital outs and 1 form A digital out and 1 form A digital in, an optional external I/O expander provides additional I/O

    • Optional Outage Notification Card for JSON outage notification message over ethernet
  • Feature set B adds the following to feature set C:

    • Harmonics—individual, total even, total odd up to the 63rd

    • 64 Mb standard memory

    • Historical logs up to 320 channels

    • Modbus RTU Master on serial ports

    • Cycle setpoint minimum response time

  • Feature set A adds the following to feature sets C and B:

    • Waveform capture up to 1024 samples/cycle, PQ compliance monitoring, flicker to EN50160 Ed2, IEC 61000-4-7/4-15 (also configurable to IEEE519 2014, IEEE159, SEMI) CBEMA/ITIC

    • Transient detection to 17µs at 60 Hz

    • Harmonics: magnitude, phase and inter-harmonics to the 50th

    • 128 Mb standard memory

    • Max 96 cycles of waveform logs and 800 channels of historical logs


Typical PowerLogic ION8650 Power and Energy Meter Ordering Configurations

Description

Catalog Number

ION8650, feature set A, 9S socket base, 5 A nominal current inputs, 10 MB memory, 127–177 Vac, 60 Hz, communications card with: 10BaseT, RS-232/485, RS-485, Optical port, 4 Digital Outputs, 3 Digital Inputs

S8650A0C0E6E1B0A

ION 8650; feature set A, 9S socket base, 5 A nominal current inputs, 128 MB memory, 120-277 VAC, 60 Hz, comms card with: 10/100BaseT, RS-232/485 port, RS-485, 56k internal modem (RJ11), Infrared Optical Port; No I/O, Password Protected, no security lock

S8650A0C0E6C7A0A

ION 8650; feature set C, 9S socket base, 5 A nominal current inputs, 32 MB memory, 120-277 VAC, 60 Hz, comms card with 10/100BaseT, RS-232/485 port, RS-485 port, Infrared Optical Port, No I/O, Password Protected, no security lock

S8650C0C0H6E1A0A

ION8650 Order Codes/Descriptions

Brand Model Feature
Set
Form Factor Current Inputs Voltage Inputs Power Supply System Freq Comm I/O Security Special Order AA Code
S 8650 C 0 A -AAxxx

ION8650

Order Code

Description

Brand S Schneider branded
Model 8650 ION8650 advanced revenue meter with Class 0.1 accuracy + IRIG-B
Feature Set A 128MB Memory Class A power quality analysis, waveforms and transient capture with 1024 samples/cycle.
B 64MB memory, energy meter Class S EN50160 power quality monitoring.
C 32MB memory, basic tariff/energy metering (4 data recorders, 64 channels).
Form Factor 0 Form 9/29/36S Base - 57-277 VLN (autoranging) 3-Element, 4-Wire / 2 1/2-Element, 4-Wire
1 Form 35S Base - 120-480 VLL (autoranging) 2-Element, 3-Wire
4 Form 9/29/35/36S FT21 Switchboard (meter + case) with break out panel
7 Form 9/29/35/36S FT21 Switchboard (meter + case) with break out cable
Current Inputs C 1, 2 or 5 Amp nominal, 20 Amp full scale current input (24 Amp fault capture, start at 0.001A)
Voltage Inputs 0 Standard (see Form Factor above)
Power Supply E Form 9S, 36S (socket) and Form 9,36 (FT21 switchboard): 120-277 Vac. Form 35S (socket) and
Form 35 (FT21 switchboard): 120-480 Vac. Powered from the meter's voltage connections.
H Auxiliary Power Pigtail: 65-120 Vac, 80-160 Vdc (power from external source), North American Plug Style
J Auxiliary Power Pigtail: 160-277 Vac, 200-350 Vdc (power from external source), North American Plug Style
System Frequency 5 50 Hz
6 60 Hz
Communications[1] C7 Ethernet (10/100BASE-T), 56k universal internal modem (RJ11), RS-232/485 port, RS-485 port, Infrared Optical port
E1 Ethernet (10/100BASE-T), RS-232/485 port, RS-485 port, Infrared Optical port
F1 Ethernet (100BASE-FX multi-mode) with male ST connectors, RS-232/485 port, RS-485 port, Infrared Optical port
(available on socket meters only, Forms 0 & 1 above. I/O card not available if this option is ordered.)
S1 Ethernet (10/100-BASE-T), Verizon 4G cell modem - SIM CARD OPTION, RS 232/485 port, RS 485 port, Infrared optical port
Input/Output Option A None
B 4 Form C Digital Outputs, 3 Digital Inputs (not available with Communications option F1)
C 4 Form C Digital Outputs, 1 Form A Digital Output, 1 Digital Input
D Ride-Through Module for JSON outage notification message over Ethernet. (only available with comms option E1, C7 & S1)
Security 0 Password protected, no security lock
1 Password protected with security lock enabled
7 Password protected, no security lock (available in US only)
8 Password protected with security lock enabled (available in US only)
Special Order Options A None

Footnotes

  1. In addition to Infrared Optical port Feature Set C can use any two ports (configurable).
Feedback