Integration and Equipment

System Integration

PowerLogic Engineers design power

control systems that meet your

operational requirements

System Design and Engineering

Our Power Solutions specialists can work with you to design or upgrade your existing system to best achieve your energy and power management objectives and informational needs. With expertise in electrical systems, communications, and automatic control systems, we can integrate, install, and commission your system for optimal performance.

  • System Design and Bill of Material Recommendations

  • Power Monitoring and Control

  • WAGES (Water, Air, Gas, Electric, Steam)

  • Enterprise web-based monitoring

  • Specification development, drawings, documentation

  • Enclosure panel design and build

  • Metering Connection Verification/Testing

  • Power distribution automation

  • On-Site Installation Assistance, Component Configuration & Startup

  • Turn-key project management

  • Third Party Device and communication interfaces

  • Configured Workstations, User Software Interfaces

  • Interactive Graphic Design to mimic facility layout, one-lines, equipment status

  • Custom Software, Reports & Applications – Billing and Event Notification

PowerLogic™ Engineers specialize in the

design and setup of Emergency Power

Supply Systems (EPSS).

For additional information, contact your nearest Square D / Schneider Electric office.

Factory Assembled Equipment

Square D™ PowerLogic™ Factory Assembled Equipment offers a wide range of designs for metering, communications, and control applications to simplify retrofit installations. Our equipment is designed to order as a free-standing or wallmounted system. With PowerLogic™ Factory Assembled Equipment, you’ll receive professionally crafted, factory tested, pre-wired equipment that will greatly improve the speed of your system startup. All backed by the Square D™ quality standard of excellence.

  • Assemblies include meters & devices wired to terminal blocks, disconnects, and shorting blocks or test switches

  • Tailored to any system voltage :

    • 208/120 V, 480/277 V & 600/347 V Wye

    • 240 V, 480 V & 600 V Delta

    • Utilization of PT's required for higher voltage levels

  • Wall mountable and easy to install using concealed holes in the back of the enclosure.

  • Complete with necessary documentation and mounting hardware for quick and easy installation

  • Carbon steel construction, with industry standard ANSI 61 gray powder coat finish

  • Equipped with concealed hinged door, and universal pad-lockable latch.

  • Custom engraved nameplates available for all units.

Industrial Enclosure Types 12 & 4, UL & CUL 508A Listed

Available Meter Types Digital Inputs Digital Outputs Analog Inputs Analog Outputs
PM5563RD Up to 4 / Meter Up to 2 / Meter N/A N/A
PM8244 Up to 15 / Meter Up to 5 / Meter Up to 4 / Meter Up to 2 / Meter
  • Supports Single or Multiple Voltage Sources for Indoor (Types 1 and 12) & Outdoor (Type 4) applications

  • Available with 1–4 meters per panel. Serial & Ethernet Communications are options for all units

  • EGX & ION RTU Communication Enclosures with 1–4 devices per panel also available

Light Industrial Enclosure Type 1, UL & CUL 508A Listed

  • Available for the following meter types: PM8244, PM5563RD, and ION6200

  • Supports Single Voltage Source only for Indoor (Type 1) applications.

  • Available with 1–12 meters per panel. Serial Communications are standard for all units.

  • No Digital or Analog I/O is available for this option.

Service Entrance/Utility Socket Enclosure Type 3R, UL & CUL 508A Listed

  • Available for ION8650 only, with up to 3 Digital Inputs and 4 Digital Outputs.

  • Supports Single Voltage Source only for Indoor & Outdoor (Type 3R) applications.

  • Units are Ring Type with removable cover.

  • Available with 1 meter per panel. Serial & Ethernet Communications options available.

  • Supports Form 9S, 35S, 36S, 39S and 76S configurations for ION8600 and forms 9S and 36S for E5600.

  • Options available for remote mounted CTs

  • Options available for integrated, bar type CTs

  • Optional Test Switch.

Additional engineered to order products are available for a wide variety of design solutions.

  • Switchgear Transfer Control Panels

  • Generator Control Panels

  • Load Shed Control Panels

  • Sequence of Events Recording (SER) Panels

  • Control System Mimic Panels

  • Lighting Control Interface Panels

  • Programmable Logic Controller (PLC) Control Panels (Hot Standby, Relay Control, Data Concentration etc. ...)

  • Emergency Power Supply Systems (EPSS) Control Panels

  • Water, Air, Gas, Electrical, and Steam (WAGES) Monitoring Panels

  • Input Status Monitoring & Alarming Panels

  • Remote Annunciator Control Panels

  • Remote Operator Control Panels

  • Serial, Ethernet, and Cellular Wireless Systems

  • Server Rack and Network Equipment (Servers, Switches, UPS’s) for Energy Management Systems.

  • Industrialized PC’s, Touch Screens (Magelis), and Human Machine Interfaces (HMI’s) with Custom System Graphics.

  • Designed to fit any environment – Indoor (Type 1 & 12) & Outdoor (Type 3R & 4) applications

For additional information and pricing please contact your local PowerLogic sales specialist or PowerLogic Inside Sales Support at 615-287-3535. Equipment pricing and literature available for download on our website at www.powerlogic.com/products/enclosures.

To better serve you please have the following information on hand when calling.

  • Enclosure type (Indoor or Outdoor) and Environment details (Corrosive or Non-Corrosive)

  • Power System Voltage Level and Type (Direct Current (DC) or Alternating Current (AC))

  • Digital & Analog Input and Output requirements

  • Device Type and Quantity per enclosure

  • Ethernet and Serial Communication Requirements

  • For Drawout Retrofits, need existing cradle type (i.e. GE, Westinghouse, etc.)

Feedback