Power and Energy Meters — EM3500 Series

PowerLogic™ EM3500 Power and Energy Meters

EM3500 Series

Energy and Power Meter

The EM3500 series Energy and Power Meter combines exceptional performance and easy installation to deliver a cost-effective solution for power monitoring applications. The EM3500 series can be installed on standard DIN rail or surface mounted, and has bi-directional monitoring designed expressly for renewable energy applications.

  • Pulse output and phase alarms

  • Data logging capability in some models

  • Modbus and BACnet output options

Series EM3500 Energy and Power Meters

Description

Catalog Number

Power Meter, DIN-rail, Pulse Output Only, for LVCTs

METSEEM3502

Power Meter, DIN-rail Pulse Output Only, for METSECTR Rope CTs

METSEEM3502A

Power Meter, DIN-rail Modbus Output for LVCTs

METSEEM3550

Power Meter, DIN-rail, Modbus Output, for METSECTR Rope CTs

METSEEM3550A

Power Meter, DIN-rail Modbus Output, Bi-Directional, Logging for LVCTs

METSEEM3555

Power Meter, DIN-rail Modbus Output, Bi-Directional, Logging for METSECTR Rope CTs

METSEEM3555A

Power Meter, DIN-rail, BACnet Output, Logging for LVCTs

METSEEM3560

Power Meter, DIN-rail, BACnet Output, Logging for METSECTR Rope CTs

METSEEM3560A

Power Meter, DIN-rail, BACnet Output, for LVCTs

METSEEM3561

Power Meter, DIN-rail, BACnet Output, for METSECTR Rope CTs

METSEEM3561A


METSECTR Series Rope-Style Current Transformers

The METSECTR series works with the EM3500A, EM4236, and iEM35xx series power and energy meters. These meters have a built in power supply and integrator, so CT connection is fast and simple. The coil opens at the connector junction for fast and easy installation onto an existing cable or bus-bar. The flexible core makes it easy to fit in tight enclosure.

  • Agency Approvals cURus, ANSI/IEEE 57.13, CE, RoHS

  • Accuracy ±1% from 50 A to 5000 A

  • Insulation up to 600 Vac

METSECTR Series Rope-Style Current Transformers

Description Catalog Number
Rogowski CT, 300 mm (12”), 600 Vac, 1 kA, U018 equivalent

METSECTR25500U

Rogowski CT, 300 mm (12”), 600 Vac, 2 kA, U018 equivalent

METSECTR30500U

Rogowski CT, 460 mm (18”), 600 Vac, 5 kA, U018 equivalent

METSECTR46500U

Rogowski CT, 600 mm (24”), 600 Vac, 5 kA, U018 equivalent

METSECTR60500U

Rogowski CT, 900 mm (35”), 600 Vac, 5 kA, U018 equivalent

METSECTR90500U


LVCT Series Current Transformers

For retrofit or greenfield, this range of current sensors includes split-core, solid-core, and Rogowski coils, with secondary output of 5 Amperes or 0.333V proportional to primary current for reliable metering.

  • UL2808 compliant

  • Solid core accuracy ±0.5 of reading from 5% to 120% of rated current

  • Split core accuracy 1% from 10% to 100% of rated current

  • Leads 22 AWG, 600 Vac, UL 1015 bonded pair, 6 ft. (1.8 m) standard length

LVCT Series Current Transformers

Description Catalog Number

Split core

Low-Voltage CT, Split Core, 50 A, 0.333 V output, 10 mm diameter, 6 ft. lead

METSECTLV1005U

Low-Voltage CT, Split Core, 100 A, 0.333 V output, 16 mm diameter, 6 ft. lead

METSECTLV1010U

Low-Voltage CT, Split Core, 200 A, 0.333 V output, 32 mm diameter, 6 ft. lead,

METSECTLV1020U

Low-Voltage CT, Split Core, 100 A, 0.333 V output, 8 ft. lead

METSECTLV2010U

Low-Voltage CT, Split Core, 200 A, 0.333 V output, 8 ft. lead

METSECTLV2020U

Low-Voltage CT, Split Core, 300 A, 0.333 V output, 8 ft. lead

METSECTLV2030U

Low-Voltage CT, Split Core, 400 A, 0.333 V output, 8 ft. lead

METSECTLV2040U

Low-Voltage CT, Split Core, 600 A, 0.333 V output, 8 ft. lead

METSECTLV3060U

Low-Voltage CT, Split Core, 800 A, 0.333 V output, 8 ft. lead

METSECTLV3080U

Low-Voltage CT, Split Core, 800 A, 0.333 V output, 8 ft. lead

METSECTLV4080U

Low-Voltage CT, Split Core, 1000 A, 0.333 V output, 8 ft. lead

METSECTLV4100U

Low-Voltage CT, Split Core, 1200 A, 0.333 V output, 8 ft. lead

METSECTLV4120U

Low-Voltage CT, Split Core, 1600 A, 0.333 V output, 8 ft.

METSECTLV4160U

Low-Voltage CT, Split Core, 2000 A, 0.333 V output, 8 ft. lead

METSECTLV4200U

Low-Voltage CT, Split Core, 2400 A, 0.333 V output, 8 ft. lead

METSECTLV4240U

Low Voltage CT, Split Core, 200 A, 5A output, 8 ft. lead

METSECTSP5A2020U

Low Voltage CT, Split Core, 300 A, 5A output, 8 ft. lead

METSECTSP5A2030U

Low Voltage CT, Split Core, 400 A, 5A output, 8 ft. lead

METSECTSP5A2040U

Low Voltage CT, Split Core, 600 A, 5A output, 8 ft. lead

METSECTSP5A3080U

Low Voltage CT, Split Core, Size 3, 800 A, 5A output, 8 ft. lead

METSECTSP5A3080U

Low Voltage CT, Split Core, Size 4, 800 A, 5A output, 8 ft. lead

METSECTSP5A4080U

Low Voltage CT, Split Core, 1200 A, 5A output, 8 ft. lead

METSECTSP5A4120U

Low Voltage CT, Split Core, 1600 A, 5A output, 8 ft. lead

METSECTSP5A4160U

Low Voltage CT, Split Core, 2000 A, 5A output, 8 ft. lead

METSECTSP5A4200U

Low Voltage CT, Split Core, 2400 A, 5A output, 8 ft. lead

METSECTSP5A4240U

Solid core

Low-Voltage CT, Solid Core, 50 A, 0.333 V output, 10 mm diameter, 6 ft. lead

METSECTLV10005U

Low-Voltage CT, Solid Core, 100 A, 0.333 V output, 10 mm diameter, 6 ft. lead

METSECTLV10010U

Low-Voltage CT, Solid Core, 200 A, 0.333 V output, 25 mm diameter, 6 ft. lead

METSECTLV25020U

Low-Voltage CT, Solid Core, 400 A, 0.333 V output, 31 mm diameter, 6 ft. lead

METSECTLV31040U

Feedback