Power and Energy Meters — iEM3000

iEM3000 Energy Meters

iEM3000 Series Energy Meter

The economical iEM3000 energy meters are ideal for helping facilities become more energy efficient. These feature-rich meters reduce installation and commissioning costs thanks to their efficient design and include native support for a variety of protocols, including Modbus, BACnet, LON, and M-Bus, for seamless integration into networks. Choose from models supporting a variety of current-sensing methods, including standard 1A/5A current transformers, 0.333 V low-voltage CTs, and METSECTR Rogowski coils. There are also direct connect models with internal current sensors that save installation time. The compact size is ideal for new and retrofit installations. Whether metering for energy awareness, billing, or advanced energy programs requiring full-featured, multi-tariff energy meters, there is an iEM3000 meter that fits the application.

note

  • For meter part number replace “i” in model name with “A9M”. (Example: iEM3150 = A9MEM3150)

  • DIN rail housing size is 18mm x 5 width. (iEM33xx is 18mm x 7 width.)

  • Digital input is selectable for Tariff control or WAGES

  • Digital output is selectable for kWh pulse or kW alarm. (iEM3x10 is kWh pulse only.)

iEM3000 Features

Function

Acti 9 iEM3000 Series Three-Phase Meters

Current Input / Accuracy

63A Direct / Class 1 iEM3100 iEM3110 iEM3135 iEM3150 iEM3155 iEM3165 iEM3175
1A or 5A CT / Class 0.5S iEM3200 iEM3210 iEM3235 iEM3250 iEM3255 iEM3265 iEM3275
125A Direct / Class 1 iEM3300 iEM3310 iEM3335 iEM3350 iEM3355 iEM3365 iEM3375
0.333V or 1.0V LVCT / Class 0.5S         iEM3455 iEM3465  
Rogowski coil / Class 0.5S         iEM3555 iEM3565  

Protocol

M-Bus            
Modbus          
BACnet            
LonWorks            

Measurement

MID compliant    
4 quadrant energy      
Demand        

[1]

[1]
 
Peak demand        

[1]

[1]
 

Multi Tariff

Internal clock     4   4 4 4
External control     2   4 4 4

Digital I/O

Number of inputs/outputs   -/1 1/1   1/1 1/1 1/1

Measurement parameters

  • Total and partial kWh shows consumption behavior

  • Four-quadrant metering differentiates energy consumption

  • Target green technologies (delivered/received)

  • Reduce utility penalties (active/reactive)

  • Additional parameters (P, Q, S, 3xI, V, PF, F) to monitor network balance and overload behavior

Smart Alarm

  • kW overload alarm helps prevent utility demand charges

Multiple Tariffs

  • Save up to four different time slots to manage multiple tariffs (peak/off-peak, workday/weekend)

  • Control tariffs via digital inputs, internal clock, or communication

Digital Inputs

  • Use the meter as a pulse counter for another meter (WAGES monitoring)

  • Manage double-source applications (e.g., utility main plus on-site generator)

  • Monitor circuit breaker status or cabinet door opening

Digital Outputs

  • Use to trip a light or sound an alarm

  • Configure as a pulse output

iEM3000 Series Energy Meters

Description

Catalog Number

iEM3100 3PH energy meter, DIN rail mount, direct connect 63A, Class 1

A9MEM3100

iEM3110 3PH energy meter, DIN rail mount, direct connect 63A, Class 1, pulse out, MID, one (1) DO

A9MEM3110

iEM3135 3PH energy meter, DIN rail mount, direct connect 63A, Class 1, M-Bus, MID, 4-quadrant energy, one (1) DI, one (1) DO

A9MEM3135

iEM3150 3PH energy meter, DIN rail mount, direct connect 63A, Class 1, Modbus

A9MEM3150

iEM3155 3PH energy meter, DIN rail mount, direct connect 63A, Class 1, Modbus, MID, 4-quadrant energy, one (1) DI, one (1) DO

A9MEM3155

iEM3165 3PH energy meter, DIN rail mount, direct connect 63A, Class 1, BACnet, MID, 4-quadrant energy, one (1) DI, one (1) DO

A9MEM3165

iEM3175 3PH energy meter, DIN rail mount, direct connect 63A, Class 1, LON, MID, 4-quadrant energy, one (1) DI, one (1) DO

A9MEM3175

iEM3200 3PH energy meter, DIN rail mount, 1A or 5A CT, Class 0.5S

A9MEM3200

iEM3210 3PH energy meter, DIN rail mount, 1A or 5A CT, Class 0.5S, pulse out, MID one (1) DO

A9MEM3210

iEM3235 3PH energy meter, DIN rail mount, 1A or 5A CT, Class 0.5S, M-Bus, MID, 4-quadrant energy, one (1) DI, one (1) DO

A9MEM3235

iEM3250 3PH energy meter, DIN rail mount, 1A or 5A CT, Class 0.5S, Modbus

A9MEM3250

iEM3255 3PH energy meter, DIN rail mount, 1A or 5A CT, Class 0.5S, Modbus, MID, 4-quadrant energy, one (1) DI, one (1) DO

A9MEM3255

iEM3265 3PH energy meter, DIN rail mount, 1A or 5A CT, Class 0.5S, BACnet, MID, 4-quadrant energy, one (1) DI, one (1) DO

A9MEM3265

iEM3275 3PH energy meter, DIN rail mount, 1A or 5A CT, Class 0.5S, LON, MID, 4-quadrant energy, one (1) DI, one (1) DO

A9MEM3275

iEM3300 3PH energy meter, DIN rail mount, direct connect 125A, Class 1

A9MEM3300

iEM3310 3PH energy meter, DIN rail mount, direct connect 125A, Class 1, pulse out, MID, one (1) DO

A9MEM3310

iEM3335 3PH energy meter, DIN rail mount, direct connect 125A, Class 1, M-Bus, MID, 4-quadrant energy, one (1) DI, one (1) DO

A9MEM3335

iEM3350 3PH energy meter, DIN rail mount, direct connect 125A, Class 1, Modbus

A9MEM3350

iEM3355 3PH energy meter, DIN rail mount, direct connect 125A, Class 1, Modbus, MID, 4-quadrant energy, one (1) DI, one (1) DO

A9MEM3355

iEM3365 3PH energy meter, DIN rail mount, direct connect 125A, Class 1, BACnet, MID, 4-quadrant energy, one (1) DI, one (1) DO

A9MEM3365

iEM3375 3PH energy meter, DIN rail mount, direct connect 125A, Class 1, LON, MID, 4-quadrant energy, one (1) DI, one (1) DO

A9MEM3375

iEM3455 3PH energy meter, DIN rail mount, LVCT, Class 0.5S, Modbus, MID, 4-quadrant energy, one (1) DI, one (1) DO

A9MEM3455

iEM3465 3PH energy meter, DIN rail mount, LVCT, Class 0.5S, BACnet, MID, 4-quadrant energy, one (1) DI, one (1) DO

A9MEM3465

iEM3555 3PH energy meter, DIN rail mount, Rogowski coil, Class 0.5S, Modbus, MID, 4-quadrant energy, one (1) DI, one (1) DO

A9MEM3555

iEM3565 3PH energy meter, DIN rail mount, Rogowski coil, Class 0.5S, BACnet, MID, 4-quadrant energy, one (1) DI, one (1) DO

A9MEM3565

Multiple Meter Unit Enclosures for iEM3000 Energy Meters


Schneider Electric’s Multi-Meter Unit (MMU) enclosures are the ideal complement for the iEM3000 Series of energy meters. This compact solution saves wall space and is scalable for the exact number of meters required. Factory-assembled, pre-wired, and tested enclosures can speed installation, reduce the amount of field wiring, and save time troubleshooting.

Multi-meter unit enclosures and iEM3000 meters provide the highest quality, best value hardware for tenant sub-metering, and are designed for contractor convenience and simplicity.

MMU enclosures are available in three sizes:

  • Small MMU enclosures with capacity for up to 4 iEM3000 meters.

  • Medium size MMU enclosures with capacity for up to 8 iEM3000 meters, plus one gateway/data logger/energy server.

  • Extra-large MMU enclosures with capacity for up to 24 iEM3000 meters, plus one gateway/ data logger/energy server.


Multi meter units are configured to order as described below.

Footnotes

  1. Available on iEM3455, iEM3465, iEM3555, iEM3565 models only
Feedback