Power Quality Meters — PM8000

PowerLogic PM8000 Advanced Power Quality Meters

These compact meters help ensure the reliability and efficiency of your facility by making the management of power quality, availability, and reliability easy. Measure, understand, and act on insightful power and energy data gathered from your entire system.


Address power issues before they cause problems

  • Monitor harmonics to mitigate excessive heating and premature failure of transformers

  • Use trending and alarming to detect fluctuations in current pull of critical equipment to prevent motor failure

  • Utilize millisecond time stamping to analyze sequence of events

  • Identify root cause by analyzing electrical faults with patented disturbance direction detection

  • Identify power quality issues per EN 50160, including frequency inconsistency, voltage fluctuations and unbalance, and harmonic contribution

  • Allocate costs for water, air, gas, electricity, and steam (WAGES) across departments, phases of industrial process, or cost centers

  • Utilize time-of-use calendar to capture electrical consumption for specific times, including on/off peak and holidays

The best choice for power management

PM8000 meters combine accurate 3-phase energy and power measurements with data logging, power quality analysis, alarming and I/O capabilities not typically available in such compact meters. Four-metered current inputs allow direct measurement of 3-phase currents and neutral current for enhanced view of harmonics. Dual Ethernet ports support daisy-chaining, removing need for an Ethernet switch inside power equipment, while redundant ring topology provides enhanced availability. Modular, field installable I/O provides expandable scalability. Patented ION technology combines convenient, pre-configured functionality with the ability to customize the meter configuration to meet unique requirements. This embedded capability can save the expense and complexity of additional equipment, both today and tomorrow. Plus, simple installation and networking make energy information quickly accessible, while integration with EcoStruxure™ software and your energy management system make it immediately actionable.


PM8000 Power and Energy Meter Catalog Numbers—Meters

Description

Catalog Number

96 x 96 panel mount meter, AC/DC power

METSEPM8140

METSEPM8140-US[1]

METSEPM8240

METSEPM8240-US[1]

METSEPM8340

METSEPM8340-US[1]

96 x 96 panel mount meter, LV DC power

METSEPM8110

METSEPM8110-US[1]

METSEPM8210

METSEPM8210-US[1]

METSEPM8310

METSEPM8310-US[1]

DIN rail mount meter, AC/DC power

METSEPM8143

METSEPM8143-US[1]

METSEPM8243

METSEPM8243-US[1]

METSEPM8343

METSEPM8343-US[1]

DIN rail mount meter, LV DC power

METSEPM8113

METSEPM8113-US[1]

METSEPM8213

METSEPM8213-US[1]

METSEPM8313

METSEPM8313-US[1]

DIN rail mount meter with remote display, AC/DC power

METSEPM8144

METSEPM8144-US[1]

METSEPM8244

METSEPM8244-US[1]

METSEPM8344

METSEPM8344-US[1]

DIN rail mount meter with remote display, LV DC power

METSEPM8114

METSEPM8114-US[1]

METSEPM8214

METSEPM8214-US[1]

METSEPM8314

METSEPM8314-US[1]


PM8000 Power and Energy Meter Catalog Numbers—Accessories

Description

Catalog Number

Remote Display, Color LCD, 96 x 96

METSEPM89RD96

I/O module, 2 relay outputs, 6 digital inputs

METSEPM89M2600

I/O module, 2 analog outputs, 4 analog inputs

METSEPM89M0024

Display Cable, 10 meters

METSECAB10

Sealing kit

METSEPM8000SK

Mounting adapter kit (ANSI 4")

METSEPMAK

Replacement hardware kit, PM8000 meter

METSEPM8HWK

Replacement hardware kit, PM8000 remote display

METSEPM8RDHWK

4-Wire RS 485 option module

METSEPMRS4854W

Fiber-Ethernet option module

METSEPMFIBER

Sealing kit

METSEPM8000SK

PM8000 Series Features

  PM81xx Essential PM82xx Standard PM83xx Advanced

General

Use on LV, MV, and HV systems

Current accuracy (5A Nominal)

0.1 % reading

0.1 % reading

0.1 % reading

Voltage accuracy

0.1 % reading

0.1 % reading

0.1 % reading

Active energy accuracy

0.2 Class

0.2 Class

0.2 Class

Number of samples/cycle or sample frequency

256[2]

256 512
ION programability

Instantaneous rms values

Current, voltage, frequency

Active, reactive, apparent power Total and per phase

Power factor Total and per phase

Current measurement range (autoranging)

0.05–10 A

0.05–10 A

0.05–10 A

Energy values

Active, reactive, apparent energy

Settable accumulation modes

Demand values

Current Present and max. values

Active, reactive, apparent power Present and max. values

Predicted active, reactive, apparent power

Synchronization of the measurement window

Setting of calculation mode Block, sliding

Power quality measurements

Harmonic distortion Current and voltage

Individual harmonics Via front panel and web page

31

63 63
Via EcoStruxure software

127

127

Waveform capture

[2]

Detection of voltage swells and sags

Fast acquisition 1/2 cycle data

IEC 61000–4–30 Class A/S

S

A

EN 50160 Interharmonic

EN 50160 compliance checking

IEEE 519 compliance checking

Disturbance Direction Detection

Rapid Voltage Change

Customizable data outputs (using logic and math functions)

Data recording

Min/max of instantaneous values

Event logs

Trending/forecasting

SER (Sequence of event recording)

Time stamping

GPS synchronization (+/- 1 ms)

Data Recorder 10 50 64
Memory Channels 160 800 1024
Storage (in Mbytes) 64 512 512

Display and I/O

Front panel display

Wiring self-test

Pulse output

1

1 1
Digital or analog inputs (max)

27 digital
16 analog

27 digital
16 analog

27 digital
16 analog

Digital or analog outputs (max, including pulse output)

1 digital 8 relay 8 analog

1 digital 8 relay 8 analog

1 digital 8 relay 8 analog

Communication

2-Wire RS-485 port

1

1 1
Ethernet ports

2

2 2
Serial port (Modbus, ION, DNP3)

Ethernet port (Modbus/TCP, ION TCP, DNP3 TCP, DHCP, DNS, IPv4, IPv6, IEC 61850)

Ethernet gateway

Alarm notification via email

HTTP/HTTPs web server with waveform viewer

SNMP with custom MIB and traps for alarms

SMTP email

PTP and NTP time synchronization

FTP File transfer

Option module with 4-Wire RS-485 port

Option module with Fiber-Ethernet port

Footnotes

  1. Catalog numbers ending in “-US” are Buy American Act (BAA) compliant. Schneider Electric is committed to supporting growth in America. We offer thousands of American-made products and solutions for energy management and industrial automation to power smart industries and intelligent buildings, future-proof data centers, and build intuitive homes. To learn more, refer to https://www.se.com/us/en/schneider-in-america/.
  2. Waveform capture is limited to 128 Samples/cycle recording.
Feedback